SGM7A
Breadcrumb
Navigation Menu
SGM7A
SGM7A
SGM7A - YAIMOB
![](https://www.yaskawa.com/documents/20197/1158076/sgm7a-servo-200v-200x150.jpg/4c96fede-8cee-4b16-8a66-3a0ab664be69?version=1.0&t=1684945066045)
50W - 7kW, Low Inertia
The general-purpose workhorse of the Sigma-7 line, SGM7A is available in a wide range of sizes and covers the capacity spectrum from low to medium power. Each of these brushless rotary servo motors is capable of producing a high rate of power at extremely low levels of inertia. SGM7A servos are also designed to deliver high torque performance when an application requires it. 24-bit encoder resolution maintains industry-leading positional accuracy across the power spectrum.
TemplateWeb
2D Drawings
Title/Number | File(s) | Rev Date | |
---|---|---|---|
CAD Drawing: Sigma-7 Servomotor: SGM7A-A5A7A_1, SGM7A-01A7A_1, SGM7A-C2A7A_1 900-154-675![]() ![]() Rev Date:10/17/2014
|
![]() ![]() |
10/17/2014 | |
CAD Drawing: Sigma-7 Servomotor: SGM7A-02A7A_1, SGM7A-04A7A_1, SGM7A-06A7A_1 900-154-676![]() ![]() Rev Date:10/17/2014
|
![]() ![]() |
10/17/2014 | |
CAD Drawing: Sigma-7 Servomotor: SGM7A-08A7A_1, SGM7A-10A7A_1 900-154-677![]() ![]() Rev Date:10/17/2014
|
![]() ![]() |
10/17/2014 | |
CAD Drawing: Sigma-7 Servomotor: SGM7A-A5A7A_S, SGM7A-01A7A_S, SGM7A-C2A7A_S 900-156-482![]() ![]() Rev Date:10/17/2014
|
![]() ![]() |
10/17/2014 | |
CAD Drawing: Sigma-7 Servomotor: SGM7A-02A7A_S, SGM7A-04A7A_S, SGM7A-06A7A_S 900-156-483![]() Rev Date:06/03/2016
|
![]() |
06/03/2016 | |
CAD Drawing: Sigma-7 Servomotor: SGM7A-08A7A_S, SGM7A-10A7A_S 900-156-484![]() Rev Date:06/03/2016
|
![]() |
06/03/2016 | |
CAD Drawing: Sigma-7 Servomotor: SGM7A-A5A7A_C, SGM7A-01A7A_C, SGM7A-C2A7A_C 900-156-506![]() ![]() Rev Date:10/17/2014
|
![]() ![]() |
10/17/2014 | |
CAD Drawing: Sigma-7 Servomotor: SGM7A-02A7A_C, SGM7A-04A7A_C, SGM7A-06A7A_C 900-156-507![]() ![]() Rev Date:10/17/2014
|
![]() ![]() |
10/17/2014 | |
CAD Drawing: Sigma-7 Servomotor: SGM7A-08A7A_C, SGM7A-10A7A_C 900-156-508![]() ![]() Rev Date:07/08/2015
|
![]() ![]() |
07/08/2015 | |
CAD Drawing: Sigma-7 Servomotor: SGM7A-A5A7A_E, SGM7A-01A7A_E, SGM7A-C2A7A_E 900-156-530![]() ![]() Rev Date:07/08/2015
|
![]() ![]() |
07/08/2015 | |
CAD Drawing: Sigma-7 Servomotor: SGM7A-02A7A_E, SGM7A-04A7A_E, SGM7A-06A7A_E 900-156-531![]() ![]() Rev Date:10/17/2014
|
![]() ![]() |
10/17/2014 | |
CAD Drawing: Sigma-7 Servomotor: SGM7A-08A7A_E, SGM7A-10A7A_E 900-156-532![]() Rev Date:06/03/2016
|
![]() |
06/03/2016 | |
CAD Drawing: Sigma-7 Servomotor: SMG7A-50A7A6S 900-162-893![]() Rev Date:06/07/2016
|
![]() |
06/07/2016 | |
CAD Drawing: Sigma-7 Servomotor: SGM7A-15A7A61 900-169-979![]() ![]() Rev Date:10/17/2014
|
![]() ![]() |
10/17/2014 | |
CAD Drawing: Sigma-7 Servomotor: SGM7A-15A7A6C 900-169-980![]() ![]() Rev Date:10/17/2014
|
![]() ![]() |
10/17/2014 | |
CAD Drawing: Sigma-7 Servomotor: SGM7A-20A7A61 900-169-983![]() ![]() Rev Date:10/17/2014
|
![]() ![]() |
10/17/2014 | |
CAD Drawing: Sigma-7 Servomotor: SGM7A-20A7A6C 900-169-984![]() ![]() Rev Date:10/17/2014
|
![]() ![]() |
10/17/2014 | |
CAD Drawing: Sigma-7 Servomotor: SGM7A-25A7A61 900-169-987![]() ![]() Rev Date:10/17/2014
|
![]() ![]() |
10/17/2014 | |
CAD Drawing: Sigma-7 Servomotor: SGM7A-25A7A6C 900-169-988![]() ![]() Rev Date:10/17/2014
|
![]() ![]() |
10/17/2014 | |
CAD Drawing: Sigma-7 Servomotor: SGM7A-30A7A61 900-170-236![]() ![]() Rev Date:10/17/2014
|
![]() ![]() |
10/17/2014 | |