SGM7A
Breadcrumb
Navigation Menu
SGM7A
SGM7A
SGM7A - YAIMOB
![](https://www.yaskawa.com/documents/20197/1158076/sgm7a-servo-200v-200x150.jpg/4c96fede-8cee-4b16-8a66-3a0ab664be69?version=1.0&t=1684945066045)
50W - 7kW, Low Inertia
The general-purpose workhorse of the Sigma-7 line, SGM7A is available in a wide range of sizes and covers the capacity spectrum from low to medium power. Each of these brushless rotary servo motors is capable of producing a high rate of power at extremely low levels of inertia. SGM7A servos are also designed to deliver high torque performance when an application requires it. 24-bit encoder resolution maintains industry-leading positional accuracy across the power spectrum.
TemplateWeb
Sales Literature
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Yaskawa Machine Control Product Brochure: Rethink What's Possible BL.MTN.01![]() Rev Date:04/01/2024
|
![]() |
04/01/2024 | |
Sigma-7 Product Brochure BL.Sigma-7.01![]() ![]() Rev Date:04/11/2024
|
![]() ![]() |
04/11/2024 | |
Brochure: Outperform: The Advantage in Advanced Manufacturing BL.YAI.10![]() Rev Date:02/03/2021
|
![]() |
02/03/2021 | |
Brochure: Press Feed Productivity BL.YAI.12![]() Rev Date:10/02/2017
|
![]() |
10/02/2017 | |
Brochure Engineered Systems Group BL.YAI.14![]() Rev Date:10/15/2023
|
![]() |
10/15/2023 | |
Brochure: Rethink What's Possible: Machine Performance in Packaging Automation BL.YAI.22![]() Rev Date:04/21/2022
|
![]() |
04/21/2022 | |
Sigma-7 Servomotors with Batteryless Encoders CHEPS80000221A![]() Rev Date:04/01/2018
|
![]() |
04/01/2018 | |
Sigma-7 Servo Systems Technical Supplement YAI-KAEPS80000123![]() Rev Date:03/25/2024
|
![]() |
03/25/2024 | |