SGM7A
Breadcrumb
Navigation Menu
SGM7A
SGM7A
SGM7A - YAIMOB
![](https://www.yaskawa.com/documents/20197/1158076/sgm7a-servo-200v-200x150.jpg/4c96fede-8cee-4b16-8a66-3a0ab664be69?version=1.0&t=1684945066045)
50W - 7kW, Low Inertia
The general-purpose workhorse of the Sigma-7 line, SGM7A is available in a wide range of sizes and covers the capacity spectrum from low to medium power. Each of these brushless rotary servo motors is capable of producing a high rate of power at extremely low levels of inertia. SGM7A servos are also designed to deliver high torque performance when an application requires it. 24-bit encoder resolution maintains industry-leading positional accuracy across the power spectrum.
TemplateWeb
Manuals - All
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Sigma-5 to Sigma-7 Transition Guide 14H-001![]() Rev Date:07/06/2020
|
![]() |
07/06/2020 | |
How-To Guide for the Yaskawa Motion 3D Drawing Configurator QRG.MTN.01![]() Rev Date:11/01/2019
|
![]() |
11/01/2019 | |
Sigma-7 with 200V Input Peripheral Device Selection Manual SIEPS80000132![]() Rev Date:02/21/2020
|
![]() |
02/21/2020 | |
Sigma-7 200V Rotary Servomotor Product Manual SIEPS80000136![]() Rev Date:02/28/2020
|
![]() |
02/28/2020 | |
Rotary Servomotor with 400 V-Input Power Product Manual SIEPS80000186![]() Rev Date:05/01/2017
|
![]() |
05/01/2017 | |