SGT Sigma Trac
Breadcrumb
Navigation Menu
SGT Sigma Trac
SGT Sigma Trac
SGT Sigma Trac - Sigma-7 - YAIMOB
![](https://www.yaskawa.com/documents/20197/994992/SGT-Sigma_Trac-200x150.png/114dad95-5a5b-4b1d-90f6-8815a888fb02?version=1.0&t=1463070233022)
Integrated slide with iron-core coil and magnet track components
The SGT Sigma Trac is a legacy product and no longer promoted in the Americas. The Sigma Trac SGT was a series of linear actuators designed to reduce the work and unknown costs often involved in implementing linear motor technology into automation machines. Factory assembled to a precision aluminum base, Sigma Trac SGT delivered an uncompromising linear motor performance in a bolt-on, plug-in package. Automatic motor recognition meant the start-up of the Sigma Trac was as quick and easy as a rotary servo system. Sigma Trac is well suited for single-axis point-to-point applications or for use in coordinated motion applications, faster cycle times are the common result. Speeds up to 5 m/s and acceleration up to 5 g were possible.
TemplateWeb
2D Drawings
Title/Number | File(s) | Rev Date | |
---|---|---|---|
CAD Drawing: Sigma Trac SGT: SGT1F31-xxxAR20-04 (xxx - Refers to Stroke Length) CAD.SigmaTracSGT1F31-xxxAR20-04.01![]() Rev Date:07/28/2009
|
![]() |
07/28/2009 | |
CAD Drawing: Sigma Trac SGT: SGT1F41-xxxAR20-04 (xxx - Refers to Stroke Length) CAD.SigmaTracSGT1F41-xxxAR20-04.01![]() Rev Date:07/28/2009
|
![]() |
07/28/2009 | |
CAD Drawing: Sigma Trac SGT: SGT1F91-xxxAR20-04 (xxx - Refers to Stroke Length) CAD.SigmaTracSGT1F91-xxxAR20-04.01![]() Rev Date:07/28/2009
|
![]() |
07/28/2009 | |
CAD Drawing: Sigma Trac SGT: SGT1FA1-xxxAR20-04 (xxx - Refers to Stroke Length) CAD.SigmaTracSGT1FA1-xxxAR20-04.01![]() Rev Date:07/28/2009
|
![]() |
07/28/2009 | |