SGMCS Direct Drive
Breadcrumb
Navigation Menu
SGMCS Direct Drive
SGMCS Direct Drive
SGMCS Direct Drive - Sigma-7 - YAIMOB
![](https://www.yaskawa.com/documents/20197/1158080/sgmcs-dd-200x150.jpg/610530d0-5c4b-495f-b63d-d43ffdf10a53?version=1.0&t=1684791455119)
6-600Nm peak torque, high inertia
The SGMCS servomotor line was designed for direct drive applications where the load is directly attached to the motor surface.
TemplateWeb
3D Drawings
Showing 1 to 20 of 23 entries.
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Solid Model: Direct Drive Sigma Motor: SGMCS-05B_C41 SOLID.SGMCS.01![]() Rev Date:10/24/2017
|
![]() |
10/24/2017 | |
Solid Model: Direct Drive Sigma Motor: SGMCS-07B_C41 SOLID.SGMCS.02![]() Rev Date:10/24/2017
|
![]() |
10/24/2017 | |
Solid Model: Direct Drive Sigma Motor: SGMCS-14C_C41 SOLID.SGMCS.03![]() Rev Date:10/24/2017
|
![]() |
10/24/2017 | |
Solid Model: Direct Drive Sigma Motor: SGMCS-17D_C41 SOLID.SGMCS.04![]() Rev Date:10/24/2017
|
![]() |
10/24/2017 | |
Solid Model: Direct Drive Sigma Motor: SGMCS-02B_C11, Rated Torque 2Nm SOLID-SGMCS-02B_C11![]() Rev Date:12/13/2004
|
![]() |
12/13/2004 | |
Solid Drawing: Direct Drive Sigma Motor: SGMCS-04C_C11, Rated Torque 4Nm SOLID-SGMCS-04C_C11![]() Rev Date:12/13/2004
|
![]() |
12/13/2004 | |
Solid Drawing: Direct Drive Sigma Motor: SGMCS-05B_C11, Rated Torque 5Nm SOLID-SGMCS-05B_C11![]() Rev Date:12/13/2004
|
![]() |
12/13/2004 | |
Solid Drawing: Direct Drive Sigma Motor: SGMCS-07B_C11, Rated Torque 7Nm SOLID-SGMCS-07B_C11![]() Rev Date:12/13/2004
|
![]() |
12/13/2004 | |
Solid Drawing: Direct Drive Sigma Motor: SGMCS-08D_C11, Rated Torque 8Nm SOLID-SGMCS-08D_C11![]() Rev Date:04/01/2011
|
![]() |
04/01/2011 | |
Solid Drawing: Direct Drive Sigma Motor: SGMCS-08D_C41, Rated Torque 8Nm SOLID-SGMCS-08D_C41![]() Rev Date:08/12/2014
|
![]() |
08/12/2014 | |
Solid Drawing: Direct Drive Sigma Motor: SGMCS-10C_C11, Rated Torque 10Nm SOLID-SGMCS-10C_C11![]() Rev Date:12/13/2004
|
![]() |
12/13/2004 | |
Solid Drawing: Direct Drive Sigma Motor: SGMCS-10C_C41, Rated Torque 10Nm SOLID-SGMCS-10C_C41![]() Rev Date:08/12/2014
|
![]() |
08/12/2014 | |
Solid Drawing: Direct Drive Sigma Motor: SGMCS-14C_C11, Rated Torque 14Nm SOLID-SGMCS-14C_C11![]() Rev Date:12/13/2004
|
![]() |
12/13/2004 | |
Solid Drawing: Direct Drive Sigma Motor: SGMCS-16E_C11, Rated Torque 16Nm SOLID-SGMCS-16E_C11![]() Rev Date:12/13/2004
|
![]() |
12/13/2004 | |
Solid Drawing: Direct Drive Sigma Motor: SGMCS-17D_C11, Rated Torque 17Nm SOLID-SGMCS-17D_C11![]() Rev Date:12/13/2004
|
![]() |
12/13/2004 | |
Solid Drawing: Direct Drive Sigma Motor: SGMCS-1AM, Rated Torque 110Nm SOLID-SGMCS-1AM![]() Rev Date:12/13/2004
|
![]() |
12/13/2004 | |
Solid Drawing: Direct Drive Sigma Motor: SGMCS-1EN, Rated Torque 150Nm SOLID-SGMCS-1EN![]() Rev Date:12/13/2004
|
![]() |
12/13/2004 | |
Solid Drawing: Direct Drive Sigma Motor: SGMCS-25D_C11, Rated Torque 25Nm SOLID-SGMCS-25D_C11![]() Rev Date:12/13/2004
|
![]() |
12/13/2004 | |
Solid Drawing: Direct Drive Sigma Motor: SGMCS-2ZN, Rated Torque 200Nm SOLID-SGMCS-2ZN![]() Rev Date:12/13/2004
|
![]() |
12/13/2004 | |
Solid Drawing: Direct Drive Sigma Motor: SGMCS-35E_C11, Rated Torque 35Nm SOLID-SGMCS-35E_C11![]() Rev Date:12/13/2004
|
![]() |
12/13/2004 | |
Showing 1 to 20 of 23 entries.