SGMCS Direct Drive
Breadcrumb
Navigation Menu
SGMCS Direct Drive
SGMCS Direct Drive
SGMCS Direct Drive - Sigma-7 - YAIMOB
![](https://www.yaskawa.com/documents/20197/1158080/sgmcs-dd-200x150.jpg/610530d0-5c4b-495f-b63d-d43ffdf10a53?version=1.0&t=1684791455119)
6-600Nm peak torque, high inertia
The SGMCS servomotor line was designed for direct drive applications where the load is directly attached to the motor surface.
TemplateWeb
2D Drawings
Showing 1 to 20 of 34 entries.
Title/Number | File(s) | Rev Date | |
---|---|---|---|
CAD Drawing: Direct Drive Sigma Motor: SGMCS-04C3C11, Rated Torque: 4Nm, Flange: C-Face, Non-load side A900-002-819![]() ![]() Rev Date:03/03/2010
|
![]() ![]() |
03/03/2010 | |
CAD Drawing: Direct Drive Sigma Motor: SGMCS-10C3C11, Rated Torque: 10Nm, Flange: C-Face, Non-load side A900-002-820![]() ![]() Rev Date:06/13/2008
|
![]() ![]() |
06/13/2008 | |
CAD Drawing: Direct Drive Sigma Motor: SGMCS-14C3C11, Rated Torque: 14Nm, Flange: C-Face, Non-load side A900-002-821![]() ![]() Rev Date:03/04/2010
|
![]() ![]() |
03/04/2010 | |
CAD Drawing: Direct Drive Sigma Motor: SGMCS-08D3C11, Rated Torque: 8Nm, Flange: C-Face, Non-load side A900-002-885![]() ![]() Rev Date:03/04/2010
|
![]() ![]() |
03/04/2010 | |
CAD Drawing: Direct Drive Sigma Motor: SGMCS-17D3C11, Rated Torque: 17Nm, Flange: C-Face, Non-load side A900-002-886![]() ![]() Rev Date:09/07/2009
|
![]() ![]() |
09/07/2009 | |
CAD Drawing: Direct Drive Sigma Motor: SGMCS-25D3C11, Rated Torque: 25Nm, Flange: C-Face, Non-load side A900-002-887![]() ![]() Rev Date:12/08/2009
|
![]() ![]() |
12/08/2009 | |
CAD Drawing: Direct Drive Sigma Motor: SGMCS-02B3C41, Rated Torque: 2Nm, Flange: C-Face, Non-load side with cable connector on side A900-002-888![]() ![]() Rev Date:03/03/2010
|
![]() ![]() |
03/03/2010 | |
CAD Drawing: Direct Drive Sigma Motor: SGMCS-05B3C41, Rated Torque: 5Nm, Flange: C-Face, Non-load side with cable connector on side A900-002-889![]() ![]() Rev Date:03/03/2010
|
![]() ![]() |
03/03/2010 | |
CAD Drawing: Direct Drive Sigma Motor: SGMCS-07B3C41, Rated Torque: 7Nm, Flange: C-Face, Non-load side with cable connector on side A900-002-891![]() ![]() Rev Date:03/03/2010
|
![]() ![]() |
03/03/2010 | |
CAD Drawing: Direct Drive Sigma Motor: SGMCS-04C3C41, Rated Torque: 4Nm, Flange: C-Face, Non-load side with cable connector on side A900-002-892![]() ![]() Rev Date:03/03/2010
|
![]() ![]() |
03/03/2010 | |
CAD Drawing: Direct Drive Sigma Motor: SGMCS-10C3C41, Rated Torque: 10Nm, Flange: C-Face, Non-load side with cable connector on side A900-002-893![]() ![]() Rev Date:06/13/2008
|
![]() ![]() |
06/13/2008 | |
CAD Drawing: Direct Drive Sigma Motor: SGMCS-14C3C41, Rated Torque: 14Nm, Flange: C-Face, Non-load side with cable connector on side A900-002-894![]() ![]() Rev Date:03/04/2010
|
![]() ![]() |
03/04/2010 | |
CAD Drawing: Direct Drive Sigma Motor: SGMCS-08D3C41, Rated Torque: 8Nm, Flange: C-Face, Non-load side with cable connector on side A900-002-895![]() ![]() Rev Date:03/04/2010
|
![]() ![]() |
03/04/2010 | |
CAD Drawing: Direct Drive Sigma Motor: SGMCS-17D3C41, Rated Torque: 17Nm, Flange: C-Face, Non-load side with cable connector on side A900-002-896![]() ![]() Rev Date:03/04/2010
|
![]() ![]() |
03/04/2010 | |
CAD Drawing: Direct Drive Sigma Motor: SGMCS-25D3C41, Rated Torque: 25Nm, Flange: C-Face, Non-load side with cable connector on side A900-002-897![]() ![]() Rev Date:09/25/2007
|
![]() ![]() |
09/25/2007 | |
CAD Drawing: Direct Drive Sigma Motor: SGMCS-45M3A11, Rated Torque: 45Nm, Flange: C-Face, load side ADP0311463![]() ![]() Rev Date:02/02/2004
|
![]() ![]() |
02/02/2004 | |
CAD Drawing: Direct Drive Sigma Motor: SGMCS-80M3A11, Rated Torque: 80Nm, Flange: C-Face, load side, 280 mm diameter ADP0311464![]() ![]() Rev Date:02/02/2004
|
![]() ![]() |
02/02/2004 | |
CAD Drawing: Direct Drive Sigma Motor: SGMCS-1AM3A11, Rated Torque: 110Nm, Flange: C-Face, load side ADP0311465![]() ![]() Rev Date:02/02/2004
|
![]() ![]() |
02/02/2004 | |
CAD Drawing: Direct Drive Sigma Motor: SGMCS-80N3A11, Rated Torque: 80Nm, Flange: C-Face, load side, 360 mm diameter ADP0311466![]() ![]() Rev Date:02/02/2004
|
![]() ![]() |
02/02/2004 | |
CAD Drawing: Direct Drive Sigma Motor: SGMCS-1EN3A11, Rated Torque: 150Nm, Flange: C-Face, load side ADP0311467![]() ![]() Rev Date:02/02/2004
|
![]() ![]() |
02/02/2004 | |
Showing 1 to 20 of 34 entries.