SGMCS Direct Drive
Breadcrumb
Navigation Menu
SGMCS Direct Drive
SGMCS Direct Drive
SGMCS Direct Drive - Sigma-7 - YAIMOB
![](https://www.yaskawa.com/documents/20197/1158080/sgmcs-dd-200x150.jpg/610530d0-5c4b-495f-b63d-d43ffdf10a53?version=1.0&t=1684791455119)
6-600Nm peak torque, high inertia
The SGMCS servomotor line was designed for direct drive applications where the load is directly attached to the motor surface.
TemplateWeb
Manuals - All
Showing 1 to 10 of 10 entries.
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Holding Brake Wiring Warning eng08148![]() Rev Date:11/20/2008
|
![]() |
11/20/2008 | |
Sigma II Servo System SGDM User's Manual SIEPS80000015![]() Rev Date:07/09/2010
|
![]() |
07/09/2010 | |
Sigma-5 User Manual: Setup for Rotary Motors SIEPS80000043![]() Rev Date:01/24/2020
|
![]() |
01/24/2020 | |
Sigma-5 User Manual: Design and Maintenance - Rotary Motors - Analog Voltage and Pulse Train Reference SIEPS80000045![]() Rev Date:03/19/2020
|
![]() |
03/19/2020 | |
Sigma-5 User Manual: Design and Maintenance - Rotary Motors - MECHATROLINK-II Communications Reference SIEPS80000046![]() Rev Date:01/24/2020
|
![]() |
01/24/2020 | |
Sigma-5 User Manual: Design and Maintenance - Rotary Motors - Option Command Reference SIEPS80000060![]() Rev Date:01/24/2020
|
![]() |
01/24/2020 | |
Sigma-7 with 200V Input Peripheral Device Selection Manual SIEPS80000132![]() Rev Date:02/21/2020
|
![]() |
02/21/2020 | |
Sigma-7 Direct Drive Servomotor Product Manual SIEPS80000138![]() Rev Date:12/20/2020
|
![]() |
12/20/2020 | |
AC SERVOMOTOR SAFETY Precautions (UMN-0292) TOBPC23020000![]() Rev Date:10/18/2019
|
![]() |
10/18/2019 | |
SAFETY PRECAUTIONS: Guide to Handling Direct Drive Servomotors (UMN-0291) TOMPC23020009![]() Rev Date:02/22/2017
|
![]() |
02/22/2017 | |
Showing 1 to 10 of 10 entries.