Sigma FSP
Breadcrumb
Navigation Menu
Products
Sigma FSP
Sigma FSP
Sigma FSP - YAI
100 - 400v, 0.3 - 5.0 kW, single and three-phase
The Sigma FSP (Flexible ServoPack) is a legacy product and no longer promoted in the Americas. The Sigma FSP series was an expansion of the sigma II series, and is built on the proven SGDH amplifier power platform. This amp provides built in position control for simple indexing applications, electronic gearing, and cam profile following. In addition to the standard analog and pulse input of the sigma II series.
TemplateWeb
Manuals
Login
to view all content that is available based on your partner settings.
No Result Found
Showing 4 of 4 results.
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Holding Brake Wiring Warning eng08148 95KBRev Date:11/20/2008
|
95KB
|
11/20/2008 | |
FSP Amplifier User's Manual YEA-SIA-FSP-3 12.8MBRev Date:01/14/2007
|
12.8MB
|
01/14/2007 | |
FSP Amplifier FlexWorks User's Manual YEA-SIA-FSP-4 5.9MBRev Date:12/04/2006
|
5.9MB
|
12/04/2006 | |
FSP Short Form Installation Guide YEA-TOA-FSP-2 1.6MBRev Date:12/14/2006
|
1.6MB
|
12/14/2006 | |
Node: dxpprd01:80