Sigma FSP
Breadcrumb
Navigation Menu
Sigma FSP
Sigma FSP
Sigma FSP - YAI
100 - 400v, 0.3 - 5.0 kW, single and three-phase
The Sigma FSP (Flexible ServoPack) is a legacy product and no longer promoted in the Americas. The Sigma FSP series was an expansion of the sigma II series, and is built on the proven SGDH amplifier power platform. This amp provides built in position control for simple indexing applications, electronic gearing, and cam profile following. In addition to the standard analog and pulse input of the sigma II series.
TemplateWeb
CAD
Title/Number | File(s) | Rev Date | |
---|---|---|---|
CAD Drawing: FSP-A3B*/A5B*/01B*/A3A*/A5A*/01A*/02A* Sigma FSP Servo Amplifier DG0020 1.1MBRev Date:05/30/2006
|
1.1MB
|
05/30/2006 | |
CAD Drawing: FSP-02B*/04A* Sigma FSP Servo Amplifier DG0021 763KBRev Date:05/30/2006
|
763KB
|
05/30/2006 | |
CAD Drawing: FSP-05D*/10D*/15D* Sigma FSP Servo Amplifier DG0024 884KBRev Date:05/30/2006
|
884KB
|
05/30/2006 | |
CAD Drawing: FSP-08A*/10A* Sigma FSP Servo Amplifier DG0026 1.2MBRev Date:05/30/2006
|
1.2MB
|
05/30/2006 | |
CAD Drawing: FSP-20A*/30A*/15A*/20D*/30D* Sigma FSP Servo Amplifier DG0028 498KBRev Date:05/30/2006
|
498KB
|
05/30/2006 | |
CAD Drawing: FSP-50D* Sigma FSP Servo Amplifier DG0032 477KBRev Date:05/30/2006
|
477KB
|
05/30/2006 | |