SGDV MECHATROLINK-III
Breadcrumb
Navigation Menu
SGDV MECHATROLINK-III
SGDV MECHATROLINK-III
SGDV MECHATROLINK-III - YAIMOB
10W to 55kW, 1.6 kHz Bandwidth
The Sigma-5 servo amplifier delivers the highest performance in the industry due its unmatched frequency response, reduced settling times and more precise control. In addition it provides a faster set up, simpler tuning, and vibration suppression. With a wide range of models and options to it can match your individual application requirements.
TemplateWeb
3D Drawings
Showing 1 to 20 of 21 entries.
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Solid Model: SBK-U-VBA-xx Terminal Block SM-SBK-U-VBA-xx.TB 3.5MB 3.5MB 3.5MBRev Date:03/09/2017
|
3.5MB
3.5MB 3.5MB |
03/09/2017 | |
Solid Model: Dynamic Brake Unit: JUSP-DB04-E SOLID-JUSP-DB04-E 1.7MBRev Date:07/31/2013
|
1.7MB
|
07/31/2013 | |
Solid Model: Dynamic Brake Unit: JUSP-DB06-E SOLID-JUSP-DB06-E 1.6MBRev Date:07/31/2013
|
1.6MB
|
07/31/2013 | |
Solid Model: Regenerative Resistor: JUSP-RA14-E SOLID-JUSP-RA14-E 2.0MBRev Date:07/26/2013
|
2.0MB
|
07/26/2013 | |
Solid Model: Regenerative Resistor: JUSP-RA16-E SOLID-JUSP-RA16-E 2.5MBRev Date:07/31/2013
|
2.5MB
|
07/31/2013 | |
Solid Model: Sigma-7 Servo Amplifier: SGD7W-5R5A20A, SGD7W7R6A20A SOLID-SGD7W-10 4.3MBRev Date:10/12/2014
|
4.3MB
|
10/12/2014 | |
Solid Model: Sigma-5 Servo Inverter: SGDV-101J11A002000 SOLID-SGDV-101J11A002000 6.6MBRev Date:07/31/2013
|
6.6MB
|
07/31/2013 | |
Solid Model: Sigma-5 Servo Amplifier SGDV-120A21A002000010 200V SOLID-SGDV-120A21A002000010 6.0MBRev Date:08/10/2017
|
6.0MB
|
08/10/2017 | |
Solid Model: Sigma-5 Servo Inverter: SGDV-131J11A002000 SOLID-SGDV-131J11A000000 7.7MBRev Date:07/26/2013
|
7.7MB
|
07/26/2013 | |
Solid Model: Sigma-5 Servo Amplifier SGDV-180A21A002000 200V SOLID-SGDV-180A21A002000 4.6MBRev Date:08/10/2017
|
4.6MB
|
08/10/2017 | |
Solid Model: Sigma-5 Servo Amplifier SGDV-1R6A21B002000 200V SOLID-SGDV-1R6A21B002000 4.1MBRev Date:08/10/2017
|
4.1MB
|
08/10/2017 | |
Solid Model: Sigma-5 Servo Amplifier SGDV-2R1F21A002000 100V SOLID-SGDV-2R1F21A002000 4.3MBRev Date:08/10/2017
|
4.3MB
|
08/10/2017 | |
Solid Model: Sigma-5 Servo Amplifier SGDV-2R8A21B002000 200V SOLID-SGDV-2R8A21B002000 4.5MBRev Date:08/10/2017
|
4.5MB
|
08/10/2017 | |
Solid Model: Sigma-5 Servo Amplifier SGDV-3R8A21A002000 200V SOLID-SGDV-3R8A21A002000 4.3MBRev Date:08/10/2017
|
4.3MB
|
08/10/2017 | |
Solid Model: Sigma-5 Servo Amplifier SGDV-470A21A002000 200V SOLID-SGDV-470A21A002000 6.0MBRev Date:08/10/2017
|
6.0MB
|
08/10/2017 | |
Solid Model: Sigma-5 Servo Amplifier SGDV-5R4D21A002000 400V SOLID-SGDV-5R4D21A002000 4.7MBRev Date:08/10/2017
|
4.7MB
|
08/10/2017 | |
Solid Model: Sigma-5 Servo Amplifier SGDV-5R5A21A002000 200V SOLID-SGDV-5R5A21A002000 4.3MBRev Date:08/10/2017
|
4.3MB
|
08/10/2017 | |
Solid Model: Sigma-5 Servo Amplifier SGDV-7R6A21A002000 200V SOLID-SGDV-7R6A21A002000 4.3MBRev Date:08/10/2017
|
4.3MB
|
08/10/2017 | |
Solid Model: Sigma-5 Servo Amplifier SGDV-8R4D21A002000 400V SOLID-SGDV-8R4D21A002000 5.5MBRev Date:08/10/2017
|
5.5MB
|
08/10/2017 | |
Solid Model: Sigma-5 Servo Converter: SGDV-COA5EDA002000 SOLID-SGDV-COA5EDA000000 5.7MBRev Date:07/26/2013
|
5.7MB
|
07/26/2013 | |
Showing 1 to 20 of 21 entries.