SGDV MECHATROLINK-II
Breadcrumb
Navigation Menu
SGDV MECHATROLINK-II
SGDV MECHATROLINK-II
SGDV MECHATROLINK-II - YAIMOB
10W to 55kW, 1.6 kHz Bandwidth
The Sigma-5 Mechatrolink II servo amplifier delivers the highest performance in the industry due its unmatched frequency response, reduced settling times and more precise control. In addition it provides a faster set up, simpler tuning, and vibration suppression. With a wide range of models and options to it can match your individual application requirements.
TemplateWeb
2D Drawings
Title/Number | File(s) | Rev Date | |
---|---|---|---|
CAD Drawing: Sigma-5 Servo Amplifier: SGDV-R70, SGDV-R90, and SGDV-1R6,-A11A and A15A 900-006-472 232KB 1.3MBRev Date:12/06/2007
|
232KB
1.3MB |
12/06/2007 | |
CAD Drawing: Sigma-5 Servo Amplifier: SGDV-2R8,-A11A and A15A 900-006-474 248KB 1.5MBRev Date:05/17/2007
|
248KB
1.5MB |
05/17/2007 | |
CAD Drawing: Sigma-5 Servo Amplifier: SGDV-3R8, SGDV-5R5, and SGDV-7R6,-A11A and A15A 900-006-476 1.7MB 268KBRev Date:05/17/2007
|
1.7MB
268KB |
05/17/2007 | |
CAD Drawing: Sigma-5 Servo Amplifier:SGDV-1R9, SGDV-3R5, and SGDV-5R4,-D11A and D15A 900-006-491 286KB 1.7MBRev Date:05/17/2007
|
286KB
1.7MB |
05/17/2007 | |
CAD Drawing: Sigma-5 Servo Amplifier: SGDV-8R4 and SGDV-120,-D11A and D15A 900-006-493 2.5MB 410KBRev Date:05/17/2007
|
2.5MB
410KB |
05/17/2007 | |
CAD Drawing: Sigma-5 Servo Amplifier: SGDV-170,-D11A and D15A 900-006-495 2.4MB 407KBRev Date:05/17/2007
|
2.4MB
407KB |
05/17/2007 | |
CAD Drawing: Sigma-5 Servo Amplifier: SGDV-R70, SGDV-R90, and SGDV-2R1,-F11A and F15A 900-018-420 1.5MB 251KBRev Date:10/26/2009
|
1.5MB
251KB |
10/26/2009 | |
CAD Drawing: Sigma-5 Servo Amplifier: SGDV-2R8,-F11A and F15A 900-018-421 1.7MB 265KBRev Date:12/05/2007
|
1.7MB
265KB |
12/05/2007 | |
CAD Drawing: Sigma-5 Servo Amplifier: SGDV-120,-A11A and A15A 900-018-429 1.9MB 314KBRev Date:12/05/2007
|
1.9MB
314KB |
12/05/2007 | |
CAD Drawing: Sigma-5 Servo Amplifier: SGDV-180 and SGDV-200,-A11A and A15A 900-018-430 2.2MB 358KBRev Date:12/05/2007
|
2.2MB
358KB |
12/05/2007 | |
CAD Drawing: Sigma-5 Servo Amplifier: SGDV-330,-A11A and A15A 900-018-431 465KB 3.2MBRev Date:12/05/2007
|
465KB
3.2MB |
12/05/2007 | |
CAD Drawing: Sigma-5 Servo Amplifier with FCL Option: SGDVxxxA11A000000001 (xxx=R70,R90,1R6) 900-018-916 247KB 1.6MB 537KBRev Date:07/22/2009
|
247KB
1.6MB 537KB |
07/22/2009 | |
CAD Drawing: Sigma-5 Servo Amplifier with FCL Option: SGDV2R8A11A000000001 900-018-917 266KB 1.8MB 618KBRev Date:07/22/2009
|
266KB
1.8MB 618KB |
07/22/2009 | |
CAD Drawing: Sigma-5 Servo Amplifier with FCL Option: SGDVxxxA11A000000001 (xxx=3R8,5R5,7R6) 900-018-918 286KB 1.9MB 668KBRev Date:07/22/2009
|
286KB
1.9MB 668KB |
07/22/2009 | |
CAD Drawing: Sigma-5 Option Card (Full Closed Loop) 900-018-923 305KB 803KB 153KBRev Date:07/10/2009
|
305KB
803KB 153KB |
07/10/2009 | |
CAD Drawing: Sigma-5 Servo Amplifier: SGDV-470, 550 -A11A and A15A 900-027-582 278KB 2.7MBRev Date:11/18/2008
|
278KB
2.7MB |
11/18/2008 | |
CAD Drawing: Sigma-5 Servo Amplifier: SGDV-590, 780-A11A and A15A 900-027-586 1.5MB 291KBRev Date:11/13/2008
|
1.5MB
291KB |
11/13/2008 | |
CAD Drawing: Sigma-5 Servo Amplifier with FCL Option: SGDVxxxF11A000000001 (xxx = R70, R90, 2R1) 900-027-745 270KB 639KB 1.8MBRev Date:07/10/2009
|
270KB
639KB 1.8MB |
07/10/2009 | |
CAD Drawing: Sigma-5 Servo Amplifier with FCL Option: SGDVxxxF11A000000001 (xxx = 2R8) 900-027-746 292KB 2.0MB 680KBRev Date:07/10/2009
|
292KB
2.0MB 680KB |
07/10/2009 | |
CAD Drawing: Sigma-5 Servo Amplifier with FCL Option: SGDVxxxA11A008000001 (xxx = 120) 900-027-747a 928KB 2.5MB 381KBRev Date:07/10/2009
|
928KB
2.5MB 381KB |
07/10/2009 | |