SGDV MECHATROLINK-II
Breadcrumb
Navigation Menu
SGDV MECHATROLINK-II
SGDV MECHATROLINK-II
SGDV MECHATROLINK-II - YAIMOB
10W to 55kW, 1.6 kHz Bandwidth
The Sigma-5 Mechatrolink II servo amplifier delivers the highest performance in the industry due its unmatched frequency response, reduced settling times and more precise control. In addition it provides a faster set up, simpler tuning, and vibration suppression. With a wide range of models and options to it can match your individual application requirements.
TemplateWeb
Transition Guides
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Sigma-5 to Sigma-7 Transition Guide 14H-001 3.0MBRev Date:07/06/2020
|
3.0MB
|
07/06/2020 | |
Sigma II to Sigma-5 Conversion Guide PL.Sigma-5.01 3.7MBRev Date:10/04/2010
|
3.7MB
|
10/04/2010 | |
Sigma-II Large Capacity to Sigma-5 Large Capacity Cross Reference PL.Sigma-5.02 189KBRev Date:07/26/2013
|
189KB
|
07/26/2013 | |
Sigma I to Sigma-5 Conversion Guide Sigma I to Sigma-5 Conversion Guide 690KBRev Date:06/16/2008
|
690KB
|
06/16/2008 | |
Sigma-5 SGDV Mounting Adapter Plates TG.MCD.11.421 2.9MBRev Date:06/06/2011
|
2.9MB
|
06/06/2011 | |
Sigma-II, LEGEND, Sigma-III to Sigma-5 CN1 Options TN.MCD.14 886KBRev Date:12/12/2014
|
886KB
|
12/12/2014 | |