SGDV EtherCAT
Breadcrumb
Navigation Menu
SGDV EtherCAT
SGDV EtherCAT
SGDV EtherCAT - YAIMOB
10W to 55kW, 1.6 kHz Bandwidth
The Sigma-5 servo amplifier delivers the highest performance in the industry due its unmatched frequency response, reduced settling times and more precise control. In addition it provides a faster set up, simpler tuning, and vibration suppression. With a wide range of models and options to it can match your individual application requirements.
TemplateWeb
3D Drawings
Showing 1 to 14 of 14 entries.
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Solid Model: SBK-U-VBA-xx Terminal Block SM-SBK-U-VBA-xx.TB 3.5MB 3.5MB 3.5MBRev Date:03/09/2017
|
3.5MB
3.5MB 3.5MB |
03/09/2017 | |
Solid Model: Dynamic Brake Unit: JUSP-DB04-E SOLID-JUSP-DB04-E 1.7MBRev Date:07/31/2013
|
1.7MB
|
07/31/2013 | |
Solid Model: Dynamic Brake Unit: JUSP-DB06-E SOLID-JUSP-DB06-E 1.6MBRev Date:07/31/2013
|
1.6MB
|
07/31/2013 | |
Solid Model: Regenerative Resistor: JUSP-RA14-E SOLID-JUSP-RA14-E 2.0MBRev Date:07/26/2013
|
2.0MB
|
07/26/2013 | |
Solid Model: Regenerative Resistor: JUSP-RA16-E SOLID-JUSP-RA16-E 2.5MBRev Date:07/31/2013
|
2.5MB
|
07/31/2013 | |
Solid Model: Sigma-5 Servo Inverter: SGDV-101J11A002000 SOLID-SGDV-101J11A002000 6.6MBRev Date:07/31/2013
|
6.6MB
|
07/31/2013 | |
Solid Model: Sigma-5 Servo Amplifier SGDV-120AE1A002000200 200V SOLID-SGDV-120AE1A002000200 6.3MBRev Date:08/10/2017
|
6.3MB
|
08/10/2017 | |
Solid Model: Sigma-5 Servo Amplifier SGDV-120AE1A002000201 200V SOLID-SGDV-120AE1A002000201 6.7MBRev Date:08/10/2017
|
6.7MB
|
08/10/2017 | |
Solid Model: Sigma-5 Servo Amplifier SGDV-120AE1A002000210 200V SOLID-SGDV-120AE1A002000210 6.9MBRev Date:08/10/2017
|
6.9MB
|
08/10/2017 | |
Solid Model: Sigma-5 Servo Amplifier SGDV-120DE1A002000200, SGDV-8R4DE1A002000200 400V SOLID-SGDV-120DE.8R4DE-1A002000200 7.2MBRev Date:08/10/2017
|
7.2MB
|
08/10/2017 | |
Solid Model: Sigma-5 Servo Amplifier SGDV-120DE1A002000201, SGDV-8R4DE1A002000201 400V SOLID-SGDV-120DE.8R4DE-1A002000201 7.6MBRev Date:08/10/2017
|
7.6MB
|
08/10/2017 | |
Solid Model: Sigma-5 Servo Amplifier SGDV-120DE1A002000210, SGDV-8R4DE1A002000210 400V SOLID-SGDV-120DE.8R4DE-1A002000210 7.7MBRev Date:08/10/2017
|
7.7MB
|
08/10/2017 | |
Solid Model: Sigma-5 Servo Inverter: SGDV-131J11A002000 SOLID-SGDV-131J11A000000 7.7MBRev Date:07/26/2013
|
7.7MB
|
07/26/2013 | |
Solid Model: Sigma-5 Servo Converter: SGDV-COA5EDA002000 SOLID-SGDV-COA5EDA000000 5.7MBRev Date:07/26/2013
|
5.7MB
|
07/26/2013 | |
Showing 1 to 14 of 14 entries.