SGDV EtherCAT
Breadcrumb
Navigation Menu
SGDV EtherCAT
SGDV EtherCAT
SGDV EtherCAT - YAIMOB
10W to 55kW, 1.6 kHz Bandwidth
The Sigma-5 servo amplifier delivers the highest performance in the industry due its unmatched frequency response, reduced settling times and more precise control. In addition it provides a faster set up, simpler tuning, and vibration suppression. With a wide range of models and options to it can match your individual application requirements.
TemplateWeb
2D Drawings
Showing 1 to 20 of 38 entries.
Title/Number | File(s) | Rev Date | |
---|---|---|---|
CAD Drawing: Sigma-5 Option Card (Full Closed Loop) 900-018-923 305KB 803KB 153KBRev Date:07/10/2009
|
305KB
803KB 153KB |
07/10/2009 | |
CAD Drawing: Sigma-5 Servo Amplifier with Options (EtherCAT, Full Closed Loop, Indexer): SGDVxxxFE1A000000zzz (xxx = R70, R90, 2R1; zzz = 100, 200, 201) 900-048-846 1.7MB 250KB 594KBRev Date:07/10/2009
|
1.7MB
250KB 594KB |
07/10/2009 | |
CAD Drawing: Sigma-5 Servo Amplifier with Options (EtherCAT, Full Closed Loop, Indexer): SGDVxxxFE1A000000zzz (xxx = 2R8; zzz = 100, 200, 201) 900-048-847 641KB 1.8MB 271KBRev Date:07/10/2009
|
641KB
1.8MB 271KB |
07/10/2009 | |
CAD Drawing: Sigma-5 Servo Amplifier with Options (EtherCAT, Full Closed Loop, Indexer): SGDVxxxAE1A000000zzz (xxx = R70, R90, 1R6; zzz = 100, 200, 201) 900-048-848 1.5MB 237KB 519KBRev Date:07/10/2009
|
1.5MB
237KB 519KB |
07/10/2009 | |
CAD Drawing: Sigma-5 Servo Amplifier with Options (EtherCAT, Full Closed Loop, Indexer): SGDVxxxAE1A000000zzz (xxx = 2R8; zzz = 100, 200, 201) 900-048-849 1.7MB 256KB 608KBRev Date:07/10/2009
|
1.7MB
256KB 608KB |
07/10/2009 | |
CAD Drawing: Sigma-5 Servo Amplifier with Options (EtherCAT, Full Closed Loop, Indexer): SGDVxxxAE1A000000zzz (xxx = 3R8, 5R5, 7R6; zzz = 100, 200, 201) 900-048-850 1.9MB 283KB 653KBRev Date:07/10/2009
|
1.9MB
283KB 653KB |
07/10/2009 | |
CAD Drawing: Sigma-5 Servo Amplifier with Options (EtherCAT, Full Closed Loop, Indexer): SGDVxxxAE1A00y000zzz (xxx = 120; y = 0, 8; zzz = 100, 200, 201) 900-048-851 2.2MB 326KB 792KBRev Date:07/10/2009
|
2.2MB
326KB 792KB |
07/10/2009 | |
CAD Drawing: Sigma-5 Servo Amplifier with Options (EtherCAT, Full Closed Loop, Indexer): SGDVxxxAE1A000000zzz (xxx = 180, 200; zzz = 200, 201) and SGDV120AExA00800020x (x = 0 or 1) 900-048-852 928KB 2.3MB 332KBRev Date:07/10/2009
|
928KB
2.3MB 332KB |
07/10/2009 | |
CAD Drawing: Sigma-5 Servo Amplifier with Options (EtherCAT, Full Closed Loop, Indexer): SGDVxxxAE1A000000zzz (xxx = 330; zzz = 100, 200, 201) 900-048-854 1.4MB 432KBRev Date:07/10/2009
|
1.4MB
432KB |
07/10/2009 | |
CAD Drawing: Sigma-5 Servo Amplifier with Options (EtherCAT, Full Closed Loop, Indexer): SGDVxxxAE1A000000zzz (xxx = 470, 550; zzz = 100, 200, 201) 900-048-855 1.6MB 902KB 271KBRev Date:07/10/2009
|
1.6MB
902KB 271KB |
07/10/2009 | |
CAD Drawing: Sigma-5 Servo Amplifier with Options (EtherCAT, Full Closed Loop): SGDVxxxAE1A000000zzz (xxx = 590, 780; zzz = 200, 201) 900-048-856 1.7MB 922KB 290KBRev Date:07/10/2009
|
1.7MB
922KB 290KB |
07/10/2009 | |
CAD Drawing: Sigma-5 Servo Amplifier with Options (EtherCAT, Full Closed Loop, Indexer): SGDVxxxDE1A000000zzz (xxx = 1R9, 3R5, 5R4; zzz = 100, 200, 201) 900-048-857 608KB 270KB 1.8MBRev Date:07/10/2009
|
608KB
270KB 1.8MB |
07/10/2009 | |
CAD Drawing: Sigma-5 Servo Amplifier with Options (EtherCAT, Full Closed Loop, Indexer): SGDVxxxDE1A000000zzz (xxx = 8R4, 120; zzz = 100, 200, 201) 900-048-858 1.1MB 2.7MB 395KBRev Date:07/10/2009
|
1.1MB
2.7MB 395KB |
07/10/2009 | |
CAD Drawing: Sigma-5 Servo Amplifier with Options (EtherCAT, Full Closed Loop, Indexer): SGDVxxxDE1A000000zzz (xxx = 170; zzz = 100, 200, 201) 900-048-859 1.1MB 2.6MB 396KBRev Date:07/10/2009
|
1.1MB
2.6MB 396KB |
07/10/2009 | |
CAD Drawing: Sigma-5 Servo Amplifier with Options (EtherCAT, Full Closed Loop, Indexer): SGDVxxxDE1A000000zzz (xxx = 210, 260; zzz = 100, 200, 201) 900-048-860 277KB 855KB 1.6MBRev Date:07/10/2009
|
277KB
855KB 1.6MB |
07/10/2009 | |
CAD Drawing: Sigma-5 Servo Amplifier with Options (EtherCAT, Full Closed Loop, Indexer): SGDVxxxDE1A000000zzz (xxx = 280, 370; zzz = 100, 200, 201) 900-048-861 1.7MB 286KB 975KBRev Date:07/10/2009
|
1.7MB
286KB 975KB |
07/10/2009 | |
CAD Drawing: Sigma-5 Option Card (EtherCAT (CoE) Communications) 900-055-554 1.2MB 497KB 220KBRev Date:07/22/2009
|
1.2MB
497KB 220KB |
07/22/2009 | |
3D model and CAD Drawing: SGDV-OSA01A Safety Module 900-075-420 797KB 547KBRev Date:01/15/2018
|
797KB
547KB |
01/15/2018 | |
CAD Drawing: Sigma-5 Servo Converter: SGDV-COA5EDA002000 900-100-141 1.7MBRev Date:07/26/2013
|
1.7MB
|
07/26/2013 | |
CAD Drawing: Sigma-5 Servo Inverter: SGDV-101J11A002000 900-105-712 2.6MBRev Date:07/26/2013
|
2.6MB
|
07/26/2013 | |
Showing 1 to 20 of 38 entries.