SGDV Analog
Breadcrumb
Navigation Menu
SGDV Analog
SGDV Analog
SGDV Analog - YAIMOB
10W to 55kW, 1.6 kHz Bandwidth
The Sigma-5 servo amplifier delivers the highest performance in the industry due its unmatched frequency response, reduced settling times and more precise control. In addition it provides a faster set up, simpler tuning, and vibration suppression. With a wide range of models and options to it can match your individual application requirements.
TemplateWeb
2D Drawings
Title/Number | File(s) | Rev Date | |
---|---|---|---|
CAD Drawing: Sigma-5 Servo Amplifier: SGDV-R70, SGDV-R90, and SGDV-1R6, A01A and A05A 900-006-466 1.2MB 220KBRev Date:12/06/2007
|
1.2MB
220KB |
12/06/2007 | |
CAD Drawing: Sigma-5 Servo Amplifier: SGDV-2R8, A01A and A05A 900-006-468 240KB 1.4MBRev Date:05/17/2007
|
240KB
1.4MB |
05/17/2007 | |
CAD Drawing: Sigma-5 Servo Amplifier: SGDV-3R8, SGDV-5R5, and SGDV-7R6,-A01A and A05A 900-006-470 1.6MB 264KBRev Date:05/17/2007
|
1.6MB
264KB |
05/17/2007 | |
CAD Drawing: Sigma-5 Servo Amplifier:SGDV-1R9, SGDV-3R5, and SGDV-5R4,-D01A and D05A 900-006-485 1.6MB 278KBRev Date:05/17/2007
|
1.6MB
278KB |
05/17/2007 | |
CAD Drawing: Sigma-5 Servo Amplifier: SGDV-8R4 and SGDV-120,-D01A and D05A 900-006-487 2.3MB 391KBRev Date:05/17/2007
|
2.3MB
391KB |
05/17/2007 | |
CAD Drawing: Sigma-5 Servo Amplifier: SGDV-170,-D01A and D05A 900-006-489 389KB 2.3MBRev Date:05/17/2007
|
389KB
2.3MB |
05/17/2007 | |
CAD Drawing: Sigma-5 Servo Amplifier: SGDV-R70, SGDV-R90, and SGDV-2R1,-F01A and F05A 900-018-418 242KB 1.5MBRev Date:10/26/2009
|
242KB
1.5MB |
10/26/2009 | |
CAD Drawing: Sigma-5 Servo Amplifier: SGDV-2R8,-F01A and F05A 900-018-419 1.6MB 264KBRev Date:12/05/2007
|
1.6MB
264KB |
12/05/2007 | |
CAD Drawing: Sigma-5 Servo Amplifier: SGDV-120,-A01A and A05A 900-018-426 1.9MB 307KBRev Date:12/05/2007
|
1.9MB
307KB |
12/05/2007 | |
CAD Drawing: Sigma-5 Servo Amplifier: SGDV-180 and SGDV-200,-A01A and A05A 900-018-427 2.1MB 345KBRev Date:12/05/2007
|
2.1MB
345KB |
12/05/2007 | |
CAD Drawing: Sigma-5 Servo Amplifier: SGDV-330,-A01A and A05A 900-018-428 455KB 3.2MBRev Date:12/05/2007
|
455KB
3.2MB |
12/05/2007 | |
CAD Drawing: Sigma-5 Servo Amplifier with FCL Option: SGDVxxxA01A000000001 (xxx=R70,R90,1R6) 900-018-909 237KB 519KB 1.5MBRev Date:07/22/2009
|
237KB
519KB 1.5MB |
07/22/2009 | |
CAD Drawing: Sigma-5 Servo Amplifier with FCL Option: SGDV2R8A01A000000001 900-018-910 602KB 1.7MB 255KBRev Date:07/22/2009
|
602KB
1.7MB 255KB |
07/22/2009 | |
CAD Drawing: Sigma-5 Servo Amplifier with FCL Option: SGDVxxxA01A000000001 (xxx=3R8,5R5,7R6) 900-018-911 1.9MB 277KB 654KBRev Date:07/22/2009
|
1.9MB
277KB 654KB |
07/22/2009 | |
CAD Drawing: Sigma-5 Option Card (Full Closed Loop) 900-018-923 305KB 803KB 153KBRev Date:07/10/2009
|
305KB
803KB 153KB |
07/10/2009 | |
CAD Drawing: Sigma-5 Servo Amplifier with FCL Option: SGDVxxxF01A000000001 (xxx = R70, R90, 2R1) 900-026-964 1.8MB 266KB 624KBRev Date:07/09/2009
|
1.8MB
266KB 624KB |
07/09/2009 | |
CAD Drawing: Sigma-5 Servo Amplifier: SGDV-470, 550 -A01A and A05A 900-027-580 1.4MB 270KBRev Date:07/22/2008
|
1.4MB
270KB |
07/22/2008 | |
CAD Drawing: Sigma-5 Servo Amplifier: SGDV-590, 780-A01A and A05A 900-027-584 1.4MB 282KBRev Date:11/13/2008
|
1.4MB
282KB |
11/13/2008 | |
CAD Drawing: Sigma-5 Servo Amplifier with FCL Option: SGDVxxxF01A000000001 (xxx = 2R8) 900-027-735 2.0MB 668KB 286KBRev Date:07/10/2009
|
2.0MB
668KB 286KB |
07/10/2009 | |
CAD Drawing: Sigma-5 Servo Amplifier with FCL Option: SGDVxxxA01A008000001 (xxx = 120) 900-027-736 2.5MB 908KB 373KBRev Date:07/10/2009
|
2.5MB
908KB 373KB |
07/10/2009 | |