SGDH Sigma II
Breadcrumb
Navigation Menu
SGDH Sigma II
SGDH Sigma II
SGDH Sigma II - YAI
30W to 55kW
Sigma II Amplifier is the ultimate servo solution for your automation needs. A single platform covers 30 watts to 55 kW and input voltages of 110, 230 and 480 VAC. The Sigma II amplifier can be set to torque, speed, or position control. A single-axis controller and a variety of network interface modules can be attached to the amplifier for the utmost flexibility. The Sigma II amplifier utilizes serial encoder technology to automatically recognize Sigma II rotary and linear servomotors.
TemplateWeb
Prewired Cable Drawings
Showing 1 to 20 of 35 entries.
Title/Number | File(s) | Rev Date | |
---|---|---|---|
NS300/NS500 Cable Drawings CAD-NS300-NS500-Cable 82KB 123KB 341KB 0KBRev Date:03/26/2004
|
82KB
123KB 341KB 0KB |
03/26/2004 | |
NS600 Cable Drawings CAD-NS600-Cable 72KB 89KB 371KB 0KBRev Date:06/17/2014
|
72KB
89KB 371KB 0KB |
06/17/2014 | |
SGDH Cable Drawings CAD-SGDH-CABLE 262KBRev Date:03/26/2004
|
262KB
|
03/26/2004 | |
CAD Drawing: JZSP-CLL00: Extension Cable for Renishaw Linear Encoders DP0340002 242KBRev Date:04/13/2000
|
242KB
|
04/13/2000 | |
CAD Drawing: JZSP-CLL10: Extension Cable for Hall Sensor DP0340003 432KBRev Date:04/13/2000
|
432KB
|
04/13/2000 | |
CAD Drawing: JZSP-CLL20: Conversion Cable for Heidenhain Linear Encoders DP0340004 238KBRev Date:04/13/2000
|
238KB
|
04/13/2000 | |
CAD Drawing: JZSP-CLN11: Motor Cable: All SGLGW types, SGLFW-20, SGLFW-35 DP0420005 149KBRev Date:01/12/2001
|
149KB
|
01/12/2001 | |
CAD Drawing: JZSP-CLN21: Motor Cable: SGLFW-50, SGLFW-1Z, SGLTW-20, SGLTW-35 DP0420006 150KBRev Date:01/12/2001
|
150KB
|
01/12/2001 | |
CAD Drawing: JZSP-CLN39: Motor Cable: SGLTW-40, SGLTW-80 DP0420007 161KBRev Date:01/12/2001
|
161KB
|
01/12/2001 | |
CAD Drawing: JZSP-CLP20: CN2 to Serial Converter Cable for SGLGW, SGLFW, and SGLTW Linear Motors DP09325826 195KBRev Date:02/23/2000
|
195KB
|
02/23/2000 | |
JUSP-WA50P Terminal Block Diagram and Cable Kit Instructions UDA00452 356KBRev Date:12/16/2004
|
356KB
|
12/16/2004 | |
CAD Drawing: YS-12 Serial Communication Cable UWR00253 71KBRev Date:07/09/1998
|
71KB
|
07/09/1998 | |
CAD Drawing: JZSP-CMM00: Power Cable for SGMAH, SGMPH Servomotors without Brake UWR00278 84KBRev Date:12/21/1998
|
84KB
|
12/21/1998 | |
CAD Drawing: JZSP-CMM10: Power Cable for SGMAH, SGMPH Servomotors with Brake UWR00279 82KBRev Date:12/21/1998
|
82KB
|
12/21/1998 | |
CAD Drawing: JZSP-CMP00: Encoder Cable for SGMAH Servomotors UWR00282 119KBRev Date:12/21/1998
|
119KB
|
12/21/1998 | |
CAD Drawing: JZSP-CMP02-_ _ (A): Encoder Cable for SGMGH, SGMSH Servomotors, L-Shaped Plug, Rev. A UWR00283 142KBRev Date:12/21/1998
|
142KB
|
12/21/1998 | |
CAD Drawing: JZSP-CMP01-_ _ (A): Encoder Cable for SGMGH, SGMSH Servomotors, Straight Plug, Rev. A UWR00284 106KBRev Date:12/21/1998
|
106KB
|
12/21/1998 | |
CAD Drawing: JZSP-CKIO1: I/O Cable for SGDH Amplifiers UWR00285 375KBRev Date:12/21/1998
|
375KB
|
12/21/1998 | |
CAD Drawing: B5ICE: Power Cable with Interconnectron Connector (SGMPH-15 without Brake) UWR00299 81KBRev Date:12/21/1998
|
81KB
|
12/21/1998 | |
CAD Drawing: B5IBCE: Power Cable with Interconnectron Connector (SGMPH-15 with Brake) UWR00300 82KBRev Date:12/21/1998
|
82KB
|
12/21/1998 | |
Showing 1 to 20 of 35 entries.