SGDG
Breadcrumb
Navigation Menu
Products
SGDG
SGDG
SGDG Legend - YAI
200V 3P/1P 1.0kW
The SGDG Legend servo amplifier is a legacy product and no longer promoted in the Americas. The SGDG Legend was a single-phase or three-phase AC and DC input amplifier with 100% digital design, an intelligent serial coder and ethernet motion control functionality. Four amplifier sizes (100w - 1,500w) and 23 motor choices cover a wide range of needs.
TemplateWeb
Manuals
Login
to view all content that is available based on your partner settings.
No Result Found
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Holding Brake Wiring Warning eng08148 95KBRev Date:11/20/2008
|
95KB
|
11/20/2008 | |
Sigma-5 SGDV Mounting Adapter Plates TG.MCD.11.421 2.9MBRev Date:06/06/2011
|
2.9MB
|
06/06/2011 | |
Sigma-II, LEGEND, Sigma-III to Sigma-5 CN1 Options TN.MCD.14 886KBRev Date:12/12/2014
|
886KB
|
12/12/2014 | |
LEGEND Digital Torque Amplifier SGDG User's Manual YEA-SIA-LGD-1.2 4.2MBRev Date:07/07/2009
|
4.2MB
|
07/07/2009 | |
LEGEND-MC User's Manual YEA-SIA-SMC-1.2 4.2MBRev Date:02/21/2004
|
4.2MB
|
02/21/2004 | |
LEGEND-MC Installation Guide YEA-TOA-SMC-1.3 900KBRev Date:08/01/2001
|
900KB
|
08/01/2001 | |
Node: dxpprd02:8080