SGMSV
Breadcrumb
Navigation Menu
SGMSV
SGMSV
SGMSV - YAIMOB
![](https://www.yaskawa.com/documents/20197/995049/SGMSV-200x150.png/ec753420-d6e6-4d55-aabb-c6a890fc77d7?version=1.0&t=1463069655563)
1 - 7kW, low inertia
The SGMSV medium capacity brushless servomotor can be used in a variety of applications.
TemplateWeb
2D Drawings
Title/Number | File(s) | Rev Date | |
---|---|---|---|
CAD Drawing: Sigma-5 Servomotor: SGMSV-10ADA21, 1.0kW, Incremental Encoder 900-026-223![]() ![]() Rev Date:02/27/2009
|
![]() ![]() |
02/27/2009 | |
CAD Drawing: Sigma-5 Servomotor: SGMSV-15ADA21, 1.5kW, Incremental Encoder 900-026-224![]() ![]() Rev Date:02/27/2009
|
![]() ![]() |
02/27/2009 | |
CAD Drawing: Sigma-5 Servomotor: SGMSV-20ADA21, 2.0kW, Incremental Encoder 900-026-225![]() ![]() Rev Date:02/27/2009
|
![]() ![]() |
02/27/2009 | |
CAD Drawing: Sigma-5 Servomotor: SGMSV-25ADA21, 2.5kW, Incremental Encoder 900-026-226![]() ![]() Rev Date:02/27/2009
|
![]() ![]() |
02/27/2009 | |
CAD Drawing: Sigma-5 Servomotor: SGMSV-30ADA21, 3.0kW, Incremental Encoder 900-026-227![]() ![]() Rev Date:02/27/2009
|
![]() ![]() |
02/27/2009 | |
CAD Drawing: Sigma-5 Servomotor: SGMSV-40ADA21, 4.0kW, Incremental Encoder 900-026-228![]() ![]() Rev Date:02/27/2009
|
![]() ![]() |
02/27/2009 | |
CAD Drawing: Sigma-5 Servomotor: SGMSV-50ADA21, 5.0kW, Incremental Encoder 900-026-230![]() ![]() Rev Date:02/27/2009
|
![]() ![]() |
02/27/2009 | |
CAD Drawing: Sigma-5 Servomotor: SGMSV-70ADA21, 7.0kW, Incremental Encoder 900-026-231![]() ![]() Rev Date:02/27/2009
|
![]() ![]() |
02/27/2009 | |
CAD Drawing: Sigma-5 Servomotor: SGMSV-10ADA2C, 1.0kW, Incremental Encoder, with Holding Brake (24VDC) 900-026-232![]() ![]() Rev Date:02/17/2009
|
![]() ![]() |
02/17/2009 | |
CAD Drawing: Sigma-5 Servomotor: SGMSV-15ADA2C, 1.5kW, Incremental Encoder, with Holding Brake (24VDC) 900-026-233![]() ![]() Rev Date:02/17/2009
|
![]() ![]() |
02/17/2009 | |
CAD Drawing: Sigma-5 Servomotor: SGMSV-20ADA2C, 2.0kW, Incremental Encoder, with Holding Brake (24VDC) 900-026-234![]() ![]() Rev Date:02/17/2009
|
![]() ![]() |
02/17/2009 | |
CAD Drawing: Sigma-5 Servomotor: SGMSV-25ADA2C, 2.5kW, Incremental Encoder, with Holding Brake (24VDC) 900-026-235![]() ![]() Rev Date:02/17/2009
|
![]() ![]() |
02/17/2009 | |
CAD Drawing: Sigma-5 Servomotor: SGMSV-30ADA2C, 3.0kW, Incremental Encoder, with Holding Brake (24VDC) 900-026-236![]() ![]() Rev Date:02/17/2009
|
![]() ![]() |
02/17/2009 | |
CAD Drawing: Sigma-5 Servomotor: SGMSV-40ADA2C, 4.0kW, Incremental Encoder, with Holding Brake (24VDC) 900-026-237![]() ![]() Rev Date:02/17/2009
|
![]() ![]() |
02/17/2009 | |
CAD Drawing: Sigma-5 Servomotor: SGMSV-50ADA2C, 5.0kW, Incremental Encoder, with Holding Brake (24VDC) 900-026-238![]() ![]() Rev Date:02/17/2009
|
![]() ![]() |
02/17/2009 | |
CAD Drawing: Sigma-5 Servomotor: SGMSV-15A3A2C, 1.5kW, Absolute Encoder, with Holding Brake (24VDC) 900-028-171![]() ![]() Rev Date:02/17/2009
|
![]() ![]() |
02/17/2009 | |
CAD Drawing: Sigma-5 Servomotor: SGMSV-40A3A21, 4.0kW, Absolute Encoder 900-031-925![]() ![]() Rev Date:02/17/2009
|
![]() ![]() |
02/17/2009 | |
CAD Drawing: Sigma-5 Servomotor: SGMSV-10A3A21, 1.0kW, Absolute Encoder 900-032-098![]() ![]() Rev Date:02/17/2009
|
![]() ![]() |
02/17/2009 | |
CAD Drawing: Sigma-5 Servomotor: SGMSV-15A3A21, 1.5kW, Absolute Encoder 900-032-099![]() ![]() Rev Date:02/17/2009
|
![]() ![]() |
02/17/2009 | |
CAD Drawing: Sigma-5 Servomotor: SGMSV-20A3A21, 2.0kW, Absolute Encoder 900-032-100![]() ![]() Rev Date:02/17/2009
|
![]() ![]() |
02/17/2009 | |