SGMSH Sigma II
Breadcrumb
Navigation Menu
SGMSH Sigma II
SGMSH Sigma II
SGMSH Sigma II - YAI
![](https://www.yaskawa.com/documents/20197/1298540/sgmsh-200x150.png/cf7cd515-4eda-491f-beec-072d372839bb?version=1.0&t=1465218148913)
1.0kW to 5.0kW, Rated Speed 3,000 RPM
The SGMSH Sigma II servo motor is a legacy product and no longer promoted in the Americas. The SGMSH servo motor series had a high torque-to-inertia ratio and incorporated the segmented stator design, which dramatically reduced overall size. These servo motors were well suited for high-cycle-rate applications.
TemplateWeb
CAD
Showing 1 to 20 of 24 entries.
Title/Number | File(s) | Rev Date | |
---|---|---|---|
CAD Drawing: SGMSH Servomotor, 200V, 1.0kW, Without Brake CAD-SGMSH-10A![]() Rev Date:12/01/2003
|
![]() |
12/01/2003 | |
CAD Drawing: SGMSH Servomotor, 200V, 1.0kW, With Brake CAD-SGMSH-10A-B![]() Rev Date:12/01/2003
|
![]() |
12/01/2003 | |
CAD Drawing: SGMSH Servomotor, 400V, 1.0kW, Without Brake CAD-SGMSH-10D![]() Rev Date:12/01/2003
|
![]() |
12/01/2003 | |
CAD Drawing: SGMSH Servomotor, 400V, 1.0kW, With Brake CAD-SGMSH-10D-B![]() Rev Date:12/01/2003
|
![]() |
12/01/2003 | |
CAD Drawing: SGMSH Servomotor, 200V, 1.5kW, Without Brake CAD-SGMSH-15A![]() Rev Date:12/01/2003
|
![]() |
12/01/2003 | |
CAD Drawing: SGMSH Servomotor, 200V, 1.5kW, With Brake CAD-SGMSH-15A-B![]() Rev Date:12/01/2003
|
![]() |
12/01/2003 | |
CAD Drawing: SGMSH Servomotor, 400V, 1.5kW, Without Brake CAD-SGMSH-15D![]() Rev Date:12/01/2003
|
![]() |
12/01/2003 | |
CAD Drawing: SGMSH Servomotor, 400V, 1.5kW, With Brake CAD-SGMSH-15D-B![]() Rev Date:12/01/2003
|
![]() |
12/01/2003 | |
CAD Drawing: SGMSH Servomotor, 200V, 2.0kW, Without Brake CAD-SGMSH-20A![]() Rev Date:12/01/2003
|
![]() |
12/01/2003 | |
CAD Drawing: SGMSH Servomotor, 200V, 2.0kW, With Brake CAD-SGMSH-20A-B![]() Rev Date:12/01/2003
|
![]() |
12/01/2003 | |
CAD Drawing: SGMSH Servomotor, 400V, 2.0kW, Without Brake CAD-SGMSH-20D![]() Rev Date:12/01/2003
|
![]() |
12/01/2003 | |
CAD Drawing: SGMSH Servomotor, 400V, 2.0kW, With Brake CAD-SGMSH-20D-B![]() Rev Date:12/01/2003
|
![]() |
12/01/2003 | |
CAD Drawing: SGMSH Servomotor, 200V, 3.0kW, Without Brake CAD-SGMSH-30A![]() Rev Date:12/01/2003
|
![]() |
12/01/2003 | |
CAD Drawing: SGMSH Servomotor, 200V, 3.0kW, With Brake CAD-SGMSH-30A-B![]() Rev Date:12/01/2003
|
![]() |
12/01/2003 | |
CAD Drawing: SGMSH Servomotor, 400V, 3.0kW, Without Brake CAD-SGMSH-30D![]() Rev Date:12/01/2003
|
![]() |
12/01/2003 | |
CAD Drawing: SGMSH Servomotor, 400V, 3.0kW, With Brake CAD-SGMSH-30D-B![]() Rev Date:12/01/2003
|
![]() |
12/01/2003 | |
CAD Drawing: SGMSH Servomotor, 200V, 4.0kW, Without Brake CAD-SGMSH-40A![]() Rev Date:12/01/2003
|
![]() |
12/01/2003 | |
CAD Drawing: SGMSH Servomotor, 200V, 4.0kW, With Brake CAD-SGMSH-40A-B![]() Rev Date:12/01/2003
|
![]() |
12/01/2003 | |
CAD Drawing: SGMSH Servomotor, 400V, 4.0kW, Without Brake CAD-SGMSH-40D![]() Rev Date:12/01/2003
|
![]() |
12/01/2003 | |
CAD Drawing: SGMSH Servomotor, 400V, 4.0kW, With Brake CAD-SGMSH-40D-B![]() Rev Date:12/01/2003
|
![]() |
12/01/2003 | |
Showing 1 to 20 of 24 entries.