SGMPH Sigma-II
Breadcrumb
Navigation Menu
SGMPH Sigma-II
SGMPH Sigma-II
SGMPH Sigma II - YAIMOB
![](https://www.yaskawa.com/documents/20197/995049/SGMPH-Sigma-II-200x150.png/f7f0ad5a-2706-4ad5-b20a-f7040c08fd6c?version=1.0&t=1463069654958)
Rated Output: 100W, 200W, 400W, 750W, 1500W
The SGMPH servomotor series is a legacy product and no longer promoted in the Americas. It had an internal permanent magnet (IPM) design which reduced rotor inertia. This servo motor was well suited for highly dynamic, high power applications such as hydraulic system replacement. There were 5 sizes from 22 kW to 55 kW providing up to 6,120 lb-in (700 Nm) of peak torque. 400 volt windings were available with rated speeds of 1,500 rpm and maximum speeds of 2,000 rpm. A 131,072 ppr incremental serial encoder was standard. Options included a 131,072 ppr absolute encoder, shaft seal, and holding brake.
TemplateWeb
Manuals
Showing 1 to 15 of 15 entries.
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Sigma-5 to Sigma-7 Transition Guide 14H-001![]() Rev Date:07/06/2020
|
![]() |
07/06/2020 | |
Sigma-II to Sigma-7 Transition Guide 14H-011![]() Rev Date:05/29/2014
|
![]() |
05/29/2014 | |
Holding Brake Wiring Warning eng08148![]() Rev Date:11/20/2008
|
![]() |
11/20/2008 | |
Product Transition Guide - SGMPH to SGM7P PL.SGM7P.01![]() Rev Date:05/25/2017
|
![]() |
05/25/2017 | |
Sigma II to Sigma-5 Conversion Guide PL.Sigma-5.01![]() Rev Date:10/04/2010
|
![]() |
10/04/2010 | |
Sigma II Servo System SGDM User's Manual SIEPS80000015![]() Rev Date:07/09/2010
|
![]() |
07/09/2010 | |
SGDM Servo User's Manual SIE-S800-31.1![]() Rev Date:10/01/2000
|
![]() |
10/01/2000 | |
SGDM Sigma II Design/Maintenance Manual SIE-S800-31.2![]() Rev Date:06/01/1999
|
![]() |
06/01/1999 | |
Sigma II User Manual (Spanish Language) SIS-S800-32.2![]() Rev Date:05/28/2001
|
![]() |
05/28/2001 | |
AC SERVOMOTOR SAFETY Precautions (UMN-0292) TOBPC23020000![]() Rev Date:10/18/2019
|
![]() |
10/18/2019 | |
AC Servo Drive Rotary Servomotor Safety Precautions TOBPC23026000![]() Rev Date:10/18/2019
|
![]() |
10/18/2019 | |
FSP Amplifier User's Manual YEA-SIA-FSP-3![]() Rev Date:01/14/2007
|
![]() |
01/14/2007 | |
LEGEND Digital Torque Amplifier SGDG User's Manual YEA-SIA-LGD-1.2![]() Rev Date:07/07/2009
|
![]() |
07/07/2009 | |
Sigma II Servo System User's Manual YEA-SIA-S800-32.2![]() Rev Date:11/05/2009
|
![]() |
11/05/2009 | |
AC Servomotor Instructions YEA-TOE-C231-2![]() Rev Date:10/22/2000
|
![]() |
10/22/2000 | |
Showing 1 to 15 of 15 entries.