SGMMV
Breadcrumb
Navigation Menu
SGMMV
SGMMV
SGMMV - YAIMOB
![](https://www.yaskawa.com/documents/20197/995049/SGMMV-200x150.png/9f460a49-2d91-4b3a-8e91-253a709120a3?version=1.0&t=1463069654322)
3.3W, 5.5W, 10W, 11W, 20W, 30W
The SGMMV ultra-small capacity brushless servomotor can be used in a variety of applications. This ultra-compact unit comes in a wide selection of models including two flange sizes, AC or DC power* and holding brakes*
*only the 25mm x 25mm flange can be used with a 200-VAC power supply or holding brake
TemplateWeb
3D Drawings
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Solid Model: Sigma-5 Servomotor: SGMMV-A1xxA21, 10W, Straight shaft, without Brake SOLID-SGMMV-A1xxA21![]() Rev Date:01/29/2014
|
![]() |
01/29/2014 | |
Solid Model: Sigma-5 Servomotor: SGMMV-A1xxA2C, 10W, Straight shaft, with Brake SOLID-SGMMV-A1xxA2C![]() Rev Date:09/02/2015
|
![]() |
09/02/2015 | |
Solid Model: Sigma-5 Servomotor: SGMMV-A2xxA21, 20W, Straight shaft, without Brake SOLID-SGMMV-A2xxA21![]() Rev Date:01/29/2014
|
![]() |
01/29/2014 | |
Solid Model: Sigma-5 Servomotor: SGMMV-A2xxA2C, 20W, Straight shaft, with Brake SOLID-SGMMV-A2xxA2C![]() Rev Date:09/02/2015
|
![]() |
09/02/2015 | |
Solid Model: Sigma-5 Servomotor: SGMMV-A3xxA21, 30W, Straight shaft, without Brake SOLID-SGMMV-A3xxA21![]() Rev Date:09/05/2013
|
![]() |
09/05/2013 | |
Solid Model: Sigma-5 Servomotor: SGMMV-B3E2A21, 3.3W, Straight shaft, 24/48VDC Power Supply, without Brake SOLID-SGMMV-B3E2A21![]() Rev Date:05/27/2014
|
![]() |
05/27/2014 | |
Solid Model: Sigma-5 Servomotor: SGMMV-B5E2A21, 5.5W, Straight shaft, 24/48VDC Power Supply, without Brake SOLID-SGMMV-B5E2A21![]() Rev Date:05/27/2014
|
![]() |
05/27/2014 | |
Solid Model: Sigma-5 Servomotor: SGMMV-B9E2A21, 11W, Straight shaft, 24/48VDC Power Supply, without Brake SOLID-SGMMV-B9E2A21![]() Rev Date:05/27/2014
|
![]() |
05/27/2014 | |