SGMMV
Breadcrumb
Navigation Menu
Products
SGMMV
SGMMV
SGMMV - YAIMOB
3.3W, 5.5W, 10W, 11W, 20W, 30W
The SGMMV ultra-small capacity brushless servomotor can be used in a variety of applications. This ultra-compact unit comes in a wide selection of models including two flange sizes, AC or DC power* and holding brakes*
*only the 25mm x 25mm flange can be used with a 200-VAC power supply or holding brake
TemplateWeb
2D Drawings
Login
to view all content that is available based on your partner settings.
No Result Found
Showing 3 of 3 results.
Title/Number | File(s) | Rev Date | |
---|---|---|---|
CAD Drawing: Sigma-5 Servomotor: SGMMV-B3E2A21, SGMMV-B5E2A21, SGMMV-B9E2A21, 3.3W, 5.5W, 11W, without Brake 900-094-457 1.3MB 134KBRev Date:07/26/2013
|
1.3MB
134KB |
07/26/2013 | |
CAD Drawing: Sigma-5 Servomotor: SGMMV-A1E2A2C, SGMMV-A2E2A2C, SGMMV-A3E2A2C, 10W, 20W, 30W, with Brake 900-100-588 1.5MB 145KBRev Date:07/26/2013
|
1.5MB
145KB |
07/26/2013 | |
CAD Drawing: Sigma-5 Servomotor: SGMMV-A1E2A21, SGMMV-A2E2A21, SGMMV-A3E2A21, 10W, 20W, 30W, without Brake 900-133-737 146KB 1.5MBRev Date:07/26/2013
|
146KB
1.5MB |
07/26/2013 | |
Node: dxpprd01:8080