SGMJV
Breadcrumb
Navigation Menu
SGMJV
SGMJV
SGMJV - YAIMOB
![](https://www.yaskawa.com/documents/20197/995049/SGMJV-200x150.png/2bdfc1dc-03bf-4392-874a-0df845005c50?version=1.0&t=1463069653665)
0.05-0.75kW, medium inertia
The SGMJV small capacity brushless servomotor can be used in a variety of applications.
TemplateWeb
3D Drawings
Showing 1 to 18 of 18 entries.
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Solid Model: SGMJV Servomotor, 100W, Without Brake SOLID-SGMJV-01![]() Rev Date:11/12/2008
|
![]() |
11/12/2008 | |
Solid Model: SGMJV Servomotor, SGMJV-01A3M61 SOLID-SGMJV-01A3M61![]() Rev Date:12/23/2014
|
![]() |
12/23/2014 | |
Solid Model: SGMJV Servomotor, 100W, With Brake SOLID-SGMJV-01-B![]() Rev Date:04/28/2009
|
![]() |
04/28/2009 | |
Solid Model: SGMJV Servomotor, 200W, Without Brake SOLID-SGMJV-02![]() Rev Date:11/12/2008
|
![]() |
11/12/2008 | |
Solid Model: SGMJV Servomotor, SGMJV-02A3M61 SOLID-SGMJV-02A3M61![]() Rev Date:12/23/2014
|
![]() |
12/23/2014 | |
Solid Model: SGMJV Servomotor, 200W, With Brake SOLID-SGMJV-02-B![]() Rev Date:04/28/2009
|
![]() |
04/28/2009 | |
Solid Model: SGMJV Servomotor, 400W, Without Brake SOLID-SGMJV-04![]() Rev Date:11/12/2008
|
![]() |
11/12/2008 | |
Solid Model: SGMJV Servomotor, SGMJV-04A3M61 SOLID-SGMJV-04A3M61![]() Rev Date:12/23/2014
|
![]() |
12/23/2014 | |
Solid Model: SGMJV Servomotor, 400W, With Brake SOLID-SGMJV-04-B![]() Rev Date:04/28/2009
|
![]() |
04/28/2009 | |
Solid Model: SGMJV Servomotor, 600W, Without Brake SOLID-SGMJV-06![]() Rev Date:02/12/2013
|
![]() |
02/12/2013 | |
Solid Model: SGMJV Servomotor, 600W, With Brake SOLID-SGMJV-06-B![]() Rev Date:11/08/2013
|
![]() |
11/08/2013 | |
Solid Model: SGMJV Servomotor, 750W, Without Brake SOLID-SGMJV-08![]() Rev Date:11/12/2008
|
![]() |
11/12/2008 | |
Solid Model: SGMJV Servomotor, SGMJV-08A3M61 SOLID-SGMJV-08A3M61![]() Rev Date:12/23/2014
|
![]() |
12/23/2014 | |
Solid Model: SGMJV Servomotor, 750W, With Brake SOLID-SGMJV-08-B![]() Rev Date:04/28/2009
|
![]() |
04/28/2009 | |
Solid Model: SGMJV Servomotor, 50W, Without Brake SOLID-SGMJV-A5![]() Rev Date:11/12/2008
|
![]() |
11/12/2008 | |
Solid Model: SGMJV Servomotor, 50W, With Brake SOLID-SGMJV-A5-B![]() Rev Date:04/28/2009
|
![]() |
04/28/2009 | |
Solid Model: SGMJV Servomotor, 150W, Straight With Key And Tap, Without Brake SOLID-SGMJV-C2A_A61![]() Rev Date:05/07/2015
|
![]() |
05/07/2015 | |
Solid Model: SGMJV Servomotor, 150W, Straight With Key And Tap, With Brake SOLID-SGMJV-C2A_A6C![]() Rev Date:08/12/2014
|
![]() |
08/12/2014 | |
Showing 1 to 18 of 18 entries.