SGMJV
Breadcrumb
Navigation Menu
Products
SGMJV
SGMJV
SGMJV - YAIMOB

0.05-0.75kW, medium inertia
The SGMJV small capacity brushless servomotor can be used in a variety of applications.
TemplateWeb
Features
SGMJV - Overview
Highlights:
- Medium inertia
- Instantaneous peak torque (350% of rated torque)
- Mounted high resolution serial encoder: 13, 20 bit
- Maximum speed: 6,000 rpm
- Wide selection: 50W to 750W capacity, holding brake and gear options
Node: dxpprd02:8080
It looks like you are using Internet Explorer 11 or below, this website isn`t compatible with this and for the best experience please use the latest version of Mozilla Firefox, Google Chrome or Safari.