SGMGV
Breadcrumb
Navigation Menu
SGMGV
SGMGV
SGMGV - YAIMOB
![](https://www.yaskawa.com/documents/20197/995049/SGMGV-200x150.png/c54f6ac6-fdc3-4030-a588-13ea1c342cc9?version=1.0&t=1463069652899)
0.3 - 15kW, medium inertia
The SGMGV medium capacity brushless servomotor can be used in a variety of applications.
TemplateWeb
2D Drawings
Showing 1 to 20 of 327 entries.
Title/Number | File(s) | Rev Date | |
---|---|---|---|
CAD Drawing: Sigma-5 Servomotor: SGMGV-03ADA21, 300W, Incremental Encoder 900-008-586![]() ![]() Rev Date:02/27/2009
|
![]() ![]() |
02/27/2009 | |
CAD Drawing: Sigma-5 Servomotor: SGMGV-05ADA21, 450W, Incremental Encoder 900-008-587![]() ![]() Rev Date:02/27/2009
|
![]() ![]() |
02/27/2009 | |
CAD Drawing: Sigma-5 Servomotor: SGMGV-09ADA21, 850W, Incremental Encoder 900-008-588![]() ![]() Rev Date:02/27/2009
|
![]() ![]() |
02/27/2009 | |
CAD Drawing: Sigma-5 Servomotor: SGMGV-13ADA21, 1.3kW, Incremental Encoder 900-008-589![]() ![]() Rev Date:02/27/2009
|
![]() ![]() |
02/27/2009 | |
CAD Drawing: Sigma-5 Servomotor: SGMGV-20ADA21, 1.8kW, Incremental Encoder 900-008-590![]() ![]() Rev Date:02/27/2009
|
![]() ![]() |
02/27/2009 | |
CAD Drawing: Sigma-5 Servomotor: SGMGV-30ADA21, 2.9kW, Incremental Encoder 900-008-591![]() ![]() Rev Date:02/27/2009
|
![]() ![]() |
02/27/2009 | |
CAD Drawing: Sigma-5 Servomotor: SGMGV-44ADA21, 4.4kW, Incremental Encoder 900-008-592![]() ![]() Rev Date:02/27/2009
|
![]() ![]() |
02/27/2009 | |
CAD Drawing: Sigma-5 Servomotor: SGMGV-55ADA21, 5.5kW, Incremental Encoder 900-008-593![]() ![]() Rev Date:02/27/2009
|
![]() ![]() |
02/27/2009 | |
CAD Drawing: Sigma-5 Servomotor: SGMGV-75ADA21, 7.5kW, Incremental Encoder 900-008-594![]() ![]() Rev Date:02/27/2009
|
![]() ![]() |
02/27/2009 | |
CAD Drawing: Sigma-5 Servomotor: SGMGV-1AADA21, 11kW, Incremental Encoder 900-008-595![]() ![]() Rev Date:02/17/2009
|
![]() ![]() |
02/17/2009 | |
CAD Drawing: Sigma-5 Servomotor: SGMGV-03ADA2C, 300W, Incremental Encoder, with Holding Brake (24VDC) 900-008-608![]() ![]() Rev Date:02/27/2009
|
![]() ![]() |
02/27/2009 | |
CAD Drawing: Sigma-5 Servomotor: SGMGV-05ADA2C, 450W, Incremental Encoder, with Holding Brake (24VDC) 900-008-609![]() ![]() Rev Date:02/27/2009
|
![]() ![]() |
02/27/2009 | |
CAD Drawing: Sigma-5 Servomotor: SGMGV-09ADA2C, 850W, Incremental Encoder, with Holding Brake (24VDC) 900-008-610![]() ![]() Rev Date:02/27/2009
|
![]() ![]() |
02/27/2009 | |
CAD Drawing: Sigma-5 Servomotor: SGMGV-13ADA2C, 1.3kW, Incremental Encoder, with Holding Brake (24VDC) 900-008-611![]() ![]() Rev Date:02/27/2009
|
![]() ![]() |
02/27/2009 | |
CAD Drawing: Sigma-5 Servomotor: SGMGV-20ADA2C, 1.8kW, Incremental Encoder, with Holding Brake (24VDC) 900-008-612![]() ![]() Rev Date:02/27/2009
|
![]() ![]() |
02/27/2009 | |
CAD Drawing: Sigma-5 Servomotor: SGMGV-30ADA2C, 2.9kW, Incremental Encoder, with Holding Brake (24VDC) 900-008-613![]() ![]() Rev Date:02/27/2009
|
![]() ![]() |
02/27/2009 | |
CAD Drawing: Sigma-5 Servomotor: SGMGV-44ADA2C, 4.4kW, Incremental Encoder, with Holding Brake (24VDC) 900-008-614![]() ![]() Rev Date:02/27/2009
|
![]() ![]() |
02/27/2009 | |
CAD Drawing: Sigma-5 Servomotor: SGMGV-55ADA2C, 5.5kW, Incremental Encoder, with Holding Brake (24VDC) 900-008-615![]() ![]() Rev Date:02/27/2009
|
![]() ![]() |
02/27/2009 | |
CAD Drawing: Sigma-5 Servomotor: SGMGV-75ADA2C, 7.5kW, Incremental Encoder, with Holding Brake (24VDC) 900-008-616![]() ![]() Rev Date:02/27/2009
|
![]() ![]() |
02/27/2009 | |
CAD Drawing: Sigma-5 Servomotor: SGMGV-1AADA2C, 11kW, Incremental Encoder, with Holding Brake (24VDC) 900-008-617![]() ![]() Rev Date:02/17/2009
|
![]() ![]() |
02/17/2009 | |
Showing 1 to 20 of 327 entries.