SGMGV
Breadcrumb
Navigation Menu
Products
SGMGV
SGMGV
SGMGV - YAIMOB
![](https://www.yaskawa.com/documents/20197/995049/SGMGV-200x150.png/c54f6ac6-fdc3-4030-a588-13ea1c342cc9?version=1.0&t=1463069652899)
0.3 - 15kW, medium inertia
The SGMGV medium capacity brushless servomotor can be used in a variety of applications.
TemplateWeb
Transition Guides
Login
to view all content that is available based on your partner settings.
No Result Found
Showing 4 of 4 results.
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Sigma-5 to Sigma-7 Transition Guide 14H-001![]() Rev Date:07/06/2020
|
![]() |
07/06/2020 | |
Sigma-5 Servo Motor Part Numbering Changes FL.SGDV.03![]() Rev Date:05/14/2014
|
![]() |
05/14/2014 | |
Sigma II to Sigma-5 Conversion Guide PL.Sigma-5.01![]() Rev Date:10/04/2010
|
![]() |
10/04/2010 | |
Sigma I to Sigma-5 Conversion Guide Sigma I to Sigma-5 Conversion Guide![]() Rev Date:06/16/2008
|
![]() |
06/16/2008 | |
Node: dxpprd02:8080