SGMGV
Breadcrumb
Navigation Menu
Products
SGMGV
SGMGV
SGMGV - YAIMOB
![](https://www.yaskawa.com/documents/20197/995049/SGMGV-200x150.png/c54f6ac6-fdc3-4030-a588-13ea1c342cc9?version=1.0&t=1463069652899)
0.3 - 15kW, medium inertia
The SGMGV medium capacity brushless servomotor can be used in a variety of applications.
TemplateWeb
Sales Literature
Login
to view all content that is available based on your partner settings.
No Result Found
Showing 3 of 3 results.
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Sigma-5 Servo Series Brochure BL.Sigma-5.01![]() Rev Date:04/09/2015
|
![]() |
04/09/2015 | |
Sigma-5 Servo Key Advantages FL.SGDV.04![]() Rev Date:07/18/2014
|
![]() |
07/18/2014 | |
Sigma-5 Series Product Catalog YEA-KAEPS80000042![]() Rev Date:05/01/2017
|
![]() |
05/01/2017 | |
Node: dxpprd01:8080