SGMGH
Breadcrumb
Navigation Menu
SGMGH
SGMGH
SGMGH Sigma II - YAI
![](https://www.yaskawa.com/documents/20197/1298540/sgmgh-200x150.png/1dbce4c0-0f70-4192-a26c-7e4b8cf28264?version=1.0&t=1465213910440)
0.45kW to 15kW, Rated Speed 1,500 RPM
The SGMGH Sigma II servo motor is a legacy product and no longer promoted in the Americas. The SGMGH had a medium-inertia rotor and incorporated the segmented stator design, which dramatically reduced overall size.
TemplateWeb
2D Drawings
Showing 1 to 20 of 40 entries.
Title/Number | File(s) | Rev Date | |
---|---|---|---|
CAD Drawing: SGMGH Servomotor, 200V, 500W, Without Brake CAD-SGMGH-05A![]() Rev Date:12/01/2003
|
![]() |
12/01/2003 | |
CAD Drawing: SGMGH Servomotor, 200V, 500W, With Brake CAD-SGMGH-05A-B![]() Rev Date:12/01/2003
|
![]() |
12/01/2003 | |
CAD Drawing: SGMGH Servomotor, 400V, 500W, Without Brake CAD-SGMGH-05D![]() Rev Date:12/01/2003
|
![]() |
12/01/2003 | |
CAD Drawing: SGMGH Servomotor, 400V, 500W, With Brake CAD-SGMGH-05D-B![]() Rev Date:11/29/2004
|
![]() |
11/29/2004 | |
CAD Drawing: SGMGH Servomotor, 200V, 850W, Without Brake CAD-SGMGH-09A![]() Rev Date:12/01/2003
|
![]() |
12/01/2003 | |
CAD Drawing: SGMGH Servomotor, 200V, 850W, With Brake CAD-SGMGH-09A-B![]() Rev Date:12/01/2003
|
![]() |
12/01/2003 | |
CAD Drawing: SGMGH Servomotor, 400V, 850W, Without Brake CAD-SGMGH-09D![]() Rev Date:12/01/2003
|
![]() |
12/01/2003 | |
CAD Drawing: SGMGH Servomotor, 400V, 850W, With Brake CAD-SGMGH-09D-B![]() Rev Date:12/01/2003
|
![]() |
12/01/2003 | |
CAD Drawing: SGMGH Servomotor, 200V, 1.3kW, Without Brake CAD-SGMGH-13A![]() Rev Date:12/01/2003
|
![]() |
12/01/2003 | |
CAD Drawing: SGMGH Servomotor, 200V, 1.3kW, With Brake CAD-SGMGH-13A-B![]() Rev Date:12/01/2003
|
![]() |
12/01/2003 | |
CAD Drawing: SGMGH Servomotor, 400V, 1.3kW, Without Brake CAD-SGMGH-13D![]() Rev Date:12/01/2003
|
![]() |
12/01/2003 | |
CAD Drawing: SGMGH Servomotor, 400V, 1.3kW, With Brake CAD-SGMGH-13D-B![]() Rev Date:12/01/2003
|
![]() |
12/01/2003 | |
CAD Drawing: SGMGH Servomotor, 200V, 11kW, Without Brake CAD-SGMGH-1AA![]() Rev Date:12/01/2003
|
![]() |
12/01/2003 | |
CAD Drawing: SGMGH Servomotor, 200V, 11kW, With Brake CAD-SGMGH-1AA-B![]() Rev Date:12/01/2003
|
![]() |
12/01/2003 | |
CAD Drawing: SGMGH Servomotor, 400V, 11kW, Without Brake CAD-SGMGH-1AD![]() Rev Date:12/01/2003
|
![]() |
12/01/2003 | |
CAD Drawing: SGMGH Servomotor, 400V, 11kW, With Brake CAD-SGMGH-1AD-B![]() Rev Date:12/01/2003
|
![]() |
12/01/2003 | |
CAD Drawing: SGMGH Servomotor, 200V, 15kW, Without Brake CAD-SGMGH-1EA![]() Rev Date:12/01/2003
|
![]() |
12/01/2003 | |
CAD Drawing: SGMGH Servomotor, 200V, 15kW, With Brake CAD-SGMGH-1EA-B![]() Rev Date:12/01/2003
|
![]() |
12/01/2003 | |
CAD Drawing: SGMGH Servomotor, 400V, 15kW, Without Brake CAD-SGMGH-1ED![]() Rev Date:12/01/2003
|
![]() |
12/01/2003 | |
CAD Drawing: SGMGH Servomotor, 400V, 15kW, With Brake CAD-SGMGH-1ED-B![]() Rev Date:12/01/2003
|
![]() |
12/01/2003 | |
Showing 1 to 20 of 40 entries.