SGMGH
Breadcrumb
Navigation Menu
SGMGH
SGMGH
SGMGH Sigma II - YAI
![](https://www.yaskawa.com/documents/20197/1298540/sgmgh-200x150.png/1dbce4c0-0f70-4192-a26c-7e4b8cf28264?version=1.0&t=1465213910440)
0.45kW to 15kW, Rated Speed 1,500 RPM
The SGMGH Sigma II servo motor is a legacy product and no longer promoted in the Americas. The SGMGH had a medium-inertia rotor and incorporated the segmented stator design, which dramatically reduced overall size.
TemplateWeb
Manuals
Showing 1 to 13 of 13 entries.
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Sigma-II to Sigma-7 Transition Guide 14H-011![]() Rev Date:05/29/2014
|
![]() |
05/29/2014 | |
Holding Brake Wiring Warning eng08148![]() Rev Date:11/20/2008
|
![]() |
11/20/2008 | |
Sigma II to Sigma-5 Conversion Guide PL.Sigma-5.01![]() Rev Date:10/04/2010
|
![]() |
10/04/2010 | |
Sigma II Servo System SGDM User's Manual SIEPS80000015![]() Rev Date:07/09/2010
|
![]() |
07/09/2010 | |
SGDM Servo User's Manual SIE-S800-31.1![]() Rev Date:10/01/2000
|
![]() |
10/01/2000 | |
SGDM Sigma II Design/Maintenance Manual SIE-S800-31.2![]() Rev Date:06/01/1999
|
![]() |
06/01/1999 | |
Sigma II User Manual (Spanish Language) SIS-S800-32.2![]() Rev Date:05/28/2001
|
![]() |
05/28/2001 | |
AC SERVOMOTOR SAFETY Precautions (UMN-0292) TOBPC23020000![]() Rev Date:10/18/2019
|
![]() |
10/18/2019 | |
AC Servo Drive Rotary Servomotor Safety Precautions TOBPC23026000![]() Rev Date:10/18/2019
|
![]() |
10/18/2019 | |
FSP Amplifier User's Manual YEA-SIA-FSP-3![]() Rev Date:01/14/2007
|
![]() |
01/14/2007 | |
LEGEND Digital Torque Amplifier SGDG User's Manual YEA-SIA-LGD-1.2![]() Rev Date:07/07/2009
|
![]() |
07/07/2009 | |
Sigma II Servo System User's Manual YEA-SIA-S800-32.2![]() Rev Date:11/05/2009
|
![]() |
11/05/2009 | |
AC Servomotor Instructions YEA-TOE-C231-2![]() Rev Date:10/22/2000
|
![]() |
10/22/2000 | |
Showing 1 to 13 of 13 entries.