SGMAH Sigma II
Breadcrumb
Navigation Menu
SGMAH Sigma II
SGMAH Sigma II
SGMAH Sigma II -YAI
![](https://www.yaskawa.com/documents/20197/1298540/sgmah-200x150.png/067312fa-180c-4117-97a8-1d5b2f8400d3?version=1.0&t=1464191537016)
3,000 RPM to 5,000 RPM (Max Speed)
The SGMAH servomotor series is a legacy product and is no longer promoted in the Americas. It had a low-inertia design for extremely fast accelerations and short settling times. There were five frame sizes including NEMA 23 and NEMA 34 flanges providing up to 1,010 oz-in of peak torque.
TemplateWeb
Manuals
Showing 1 to 13 of 13 entries.
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Sigma-II to Sigma-7 Transition Guide 14H-011![]() Rev Date:05/29/2014
|
![]() |
05/29/2014 | |
Holding Brake Wiring Warning eng08148![]() Rev Date:11/20/2008
|
![]() |
11/20/2008 | |
Sigma II to Sigma-5 Conversion Guide PL.Sigma-5.01![]() Rev Date:10/04/2010
|
![]() |
10/04/2010 | |
Sigma II Servo System SGDM User's Manual SIEPS80000015![]() Rev Date:07/09/2010
|
![]() |
07/09/2010 | |
SGDM Servo User's Manual SIE-S800-31.1![]() Rev Date:10/01/2000
|
![]() |
10/01/2000 | |
SGDM Sigma II Design/Maintenance Manual SIE-S800-31.2![]() Rev Date:06/01/1999
|
![]() |
06/01/1999 | |
Sigma II User Manual (Spanish Language) SIS-S800-32.2![]() Rev Date:05/28/2001
|
![]() |
05/28/2001 | |
AC SERVOMOTOR SAFETY Precautions (UMN-0292) TOBPC23020000![]() Rev Date:10/18/2019
|
![]() |
10/18/2019 | |
AC Servo Drive Rotary Servomotor Safety Precautions TOBPC23026000![]() Rev Date:10/18/2019
|
![]() |
10/18/2019 | |
FSP Amplifier User's Manual YEA-SIA-FSP-3![]() Rev Date:01/14/2007
|
![]() |
01/14/2007 | |
LEGEND Digital Torque Amplifier SGDG User's Manual YEA-SIA-LGD-1.2![]() Rev Date:07/07/2009
|
![]() |
07/07/2009 | |
Sigma II Servo System User's Manual YEA-SIA-S800-32.2![]() Rev Date:11/05/2009
|
![]() |
11/05/2009 | |
AC Servomotor Instructions YEA-TOE-C231-2![]() Rev Date:10/22/2000
|
![]() |
10/22/2000 | |
Showing 1 to 13 of 13 entries.