SGLF Series
Breadcrumb
Navigation Menu
SGLF Series
SGLF Series
SGLF Series - Sigma-5 - YAIMOB
![](https://www.yaskawa.com/documents/20197/994779/SGLF-200X150.png/0c6ff70b-62ca-4fc4-9ce3-2c1691413c22?version=1.0&t=1460083149511)
Iron-core coil and magnet track components
Iron core FW linear motors are composed of moving coils with laminated iron-core and single sided stationary magnet tracks. The moving coil of the FW linear motor is composed of laminated iron core and prewound coil bobbins inserted into the slots located on the laminated iron cores. The entire coil unit is permanently encapsulated in a thermally conductive resin body to give structural rigidity. The magnet track of the FW is made of a row of rare earth magnets accurately placed on one side of the nickelized steel carrier plate. Stainless steel magnet covers guard against minor accidental damage to the magnets.
TemplateWeb
Manuals - All
Showing 1 to 15 of 15 entries.
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Holding Brake Wiring Warning eng08148![]() Rev Date:11/20/2008
|
![]() |
11/20/2008 | |
Sigma-5 User Manual: Setup for Linear Motors SIEPS80000044![]() Rev Date:01/24/2020
|
![]() |
01/24/2020 | |
Sigma-5 User Manual: Design and Maintenance - Linear Motors - Analog Voltage and Pulse Train Reference SIEPS80000047![]() Rev Date:01/24/2020
|
![]() |
01/24/2020 | |
Sigma-5 User Manual: Design and Maintenance - Linear Motors - MECHATROLINK-II Communications Reference SIEPS80000048![]() Rev Date:01/24/2020
|
![]() |
01/24/2020 | |
Sigma-5 User Manual: Design and Maintenance - Linear Motors MECHATROLINK-III Communications Reference SIEPS80000065![]() Rev Date:01/24/2020
|
![]() |
01/24/2020 | |
Sigma-5 User Manual: Design and Maintenance - Linear Motors - Option Command Reference SIEPS80000066![]() Rev Date:01/24/2020
|
![]() |
01/24/2020 | |
Sigma-7 with 200V Input Peripheral Device Selection Manual SIEPS80000132![]() Rev Date:02/21/2020
|
![]() |
02/21/2020 | |
Sigma-7 Linear Servomotor Product Manual SIEPS80000137![]() Rev Date:12/13/2019
|
![]() |
12/13/2019 | |
Linear Servomotor with 400 V-Input Power Product Manual SIEPS80000181![]() Rev Date:06/01/2016
|
![]() |
06/01/2016 | |
Linear Sigma Series Instructions For Magnetic Way, Notes for Safe Operation TOB-C238-1B![]() Rev Date:07/01/2005
|
![]() |
07/01/2005 | |
AC Servomotor Linear (Sigma) Series SAFETY Precautions TOBPC23080000![]() Rev Date:06/09/2017
|
![]() |
06/09/2017 | |
Linear Sigma Series Linear Servomotor Safety Precautions TOBPC23080000C![]() Rev Date:06/01/2008
|
![]() |
06/01/2008 | |
LEGEND Digital Torque Amplifier SGDG User's Manual YEA-SIA-LGD-1.2![]() Rev Date:07/07/2009
|
![]() |
07/07/2009 | |
Sigma II Servo System User's Manual YEA-SIA-S800-32.2![]() Rev Date:11/05/2009
|
![]() |
11/05/2009 | |
Sigma II Linear User's Manual YEA-SIA-S800-39.21![]() Rev Date:02/01/2007
|
![]() |
02/01/2007 | |
Showing 1 to 15 of 15 entries.