SMC-4000
Breadcrumb
Navigation Menu
Products
SMC-4000
SMC-4000
SMC-4000 - YAI
24 VDC, 2 or 4 axis
The SMC-4000 is a legacy product and no longer promoted in the Americas. The SMC-4000 series was a multi-axis Ethernet motion controller designed for use with Yaskawa's SIGMA series and LEGEND digital torque amplifier. Additionally, the Ethernet function allowed for multiple devices to communicate with the controller using a TELNET or MODBUS protocol.
TemplateWeb
Manuals
Login
to view all content that is available based on your partner settings.
No Result Found
Showing 5 of 5 results.
Title/Number | File(s) | Rev Date | |
---|---|---|---|
SMC3010 Conversion: SMC commands compared to IEC and PLCopen functionality of MotionWorks IEC. PN.MP2600iec.03 115KBRev Date:08/01/2011
|
115KB
|
08/01/2011 | |
SMCOCX1 (SMCComm.OCX) Reference Manual SMCComm.OCX.Ref 143KBRev Date:02/18/2004
|
143KB
|
02/18/2004 | |
YTerm Software Manual YEA-SIA-SMC-1.1 1.1MBRev Date:10/01/2004
|
1.1MB
|
10/01/2004 | |
SMC-4000 User Manual YEA-SIA-SMC-4.2 4.7MBRev Date:03/01/2004
|
4.7MB
|
03/01/2004 | |
SMC-4000 Installation Guide YEA-TOA-SMC-4.3 824KBRev Date:01/01/2004
|
824KB
|
01/01/2004 | |
Node: dxpprd01:80