SMC-3010 LEGEND-MC
Breadcrumb
Navigation Menu
SMC-3010 LEGEND-MC
SMC-3010 LEGEND-MC
SMC-3010 LEGEND-MC - YAI
Single-axis motion controller
The SMC-3010 LEGEND-MC is a legacy product and no longer promoted in the Americas. The SMC-3010 series was a single-axis machine controller with Ethernet communcation that attached to any Yaskawa LEGEND amplifier. Featured 100% digital design, multi-axis control via software, dual programming screens, and high performance and reliability.
TemplateWeb
Manuals
Title/Number | File(s) | Rev Date | |
---|---|---|---|
SMC3010 Conversion: Comparison of the SMC3010 and the MP2600iec controllers PN.MP2600iec.01 143KBRev Date:05/19/2011
|
143KB
|
05/19/2011 | |
SMC3010 Conversion: Chart for I/O wiring conversion from SMC3010 to MP2600iec PN.MP2600iec.02 17KBRev Date:07/25/2011
|
17KB
|
07/25/2011 | |
SMC3010 Conversion: SMC commands compared to IEC and PLCopen functionality of MotionWorks IEC. PN.MP2600iec.03 115KBRev Date:08/01/2011
|
115KB
|
08/01/2011 | |
SMCOCX1 (SMCComm.OCX) Reference Manual SMCComm.OCX.Ref 143KBRev Date:02/18/2004
|
143KB
|
02/18/2004 | |
YTerm Software Manual YEA-SIA-SMC-1.1 1.1MBRev Date:10/01/2004
|
1.1MB
|
10/01/2004 | |
LEGEND-MC User's Manual YEA-SIA-SMC-1.2 4.2MBRev Date:02/21/2004
|
4.2MB
|
02/21/2004 | |
LEGEND-MC Installation Guide YEA-TOA-SMC-1.3 900KBRev Date:08/01/2001
|
900KB
|
08/01/2001 | |
YCode (SMCGUI-THK1) Program Builder for THK VLA Indexer Software Manual YEA-TOA-SMC-1.4 1.1MBRev Date:03/01/2006
|
1.1MB
|
03/01/2006 | |