Panel PC
Breadcrumb
Navigation Menu
Products
Panel PC
Panel PC
Panel PC - YAIMOB

With the Panel PC series, you are best equipped for all control and monitoring tasks. The combination of industrial PC with the most modern performance features and a Touch Panel with ideal display possibilities concentrates high performance in the smallest space.
TemplateWeb
Specifications
Panel PC - Overview
For the most up-to-date information, visit https://www.yaskawa.eu.com.
![]() |
|
67K-RTPO-KJ
|
67P-RTPO-KJ
|
67S-RTPO-KJ
|
---|---|---|---|
Display Size (In) | 10.1 | 15.6 | 21.5 |
Resolution (Pixel) | 1280x800 | 1366x768 | 1920x1080 |
Touch Screen | Capacitive | ||
Processor | Intel Celeron J1900 4 x 2.0 GHz | ||
Interfaces | 2x Ethernet 2x RS232/422/485 (SUB-D) 2x USB 2.0 1x USB 3.0 1x VGA 1x Audio Out |
||
Work Memory (GB) | 8 | ||
User Memory (GB) | 64 | ||
Card Slot | CFast | ||
Housing | Aluminum | ||
Protection | Front: IP65 | Rear: IP20 | ||
Operating System | Windows 10 IoT | ||
Runtime | HMI Designer |
Order no. | Name/Description | |
---|---|---|
67K-RTPO-KJ | Panel PC PPC010 CE
Display: 10.1”
Processor: Intel Celeron J1900 quad core @2 GHz Work memory: 8 GB Operating system and user memory: 64 GB Memory card plug-in place: CFast Interfaces: 2x Ethernet (10/100/1000), 2x USB 2.0, 1x USB 3.0, 2x serial (RS232,RS422/RS485), Audio out Incl. operating system Windows 10 IoT and Runtime HMI Designer |
|
67P-RTPO-KJ | Panel PC PPC015 CE
Display: 15.6”
Processor: Intel Celeron J1900 quad core @2 GHz Work memory: 8 GB Operating system and user memory: 64 GB Memory card plug-in place: CFast Interfaces: 2x Ethernet (10/100/1000), 2x USB 2.0, 1x USB 3.0, 2x serial (RS232,RS422/RS485), Audio out Incl. operating system Windows 10 IoT and Runtime HMI Designer |
|
67S-RTPO-KJ | Panel PC PPC021 CE
Display: 21.5”
Processor: Intel Celeron J1900 quad core @2 GHz Work memory: 8 GB Operating system and user memory: 64 GB Memory card plug-in place: CFast Interfaces: 2x Ethernet (10/100/1000), 2x USB 2.0, 1x USB 3.0, 2x serial (RS232,RS422/RS485), Audio out Incl. operating system Windows 10 IoT and Runtime HMI Designer |
![]() |
|
67K-RRJ0-EB
|
67P-RRJ0-EB
|
67S-RRJ0-EB
|
---|---|---|---|
Display Size (Zoll) | 10.1 | 15.6 | 21.5 |
Resolution (Pixel) | 1280x800 | 1366x768 | 1920x1080 |
Touch Screen | Capacitive | ||
Processor | Intel Celeron J1900 4 x 2.0 GHz | ||
Interfaces | 2x Ethernet 2x RS232/422/485 (SUB-D) 2x USB 2.0 1x USB 3.0 1x VGA 1x Audio Out |
||
Work Memory (MB) | 2,048-4,096 | ||
User Memory (MB) | 2,048-16,384 | ||
Card Slot | CFast | ||
Casing | Aluminum | ||
Protection | front: IP65 | rear: IP20 | ||
Operating System | Windows Embedded Compact 7 | ||
Runtime | - Movicon 11 |
Order no. | Name/Description | |
---|---|---|
67K-RRJ0-EB | Panel PC PPC010 CE
Display: 10.1”
Processor: Intel Celeron J1900 quad core @2 GHz Work memory: 2 GB Operating system and user memory: 2 GB Memory card plug-in place: CFast Interfaces: 2x Ethernet (10/100/1000), 2x USB 2.0, 1x USB 3.0, 2x serial (RS232,RS422/RS485), Audio out Incl. operating system Windows Embedded Compact 7 and Runtime Movicon CE Standard Visualization system Movicon 11.5 Runtime |
Datasheet
Manual |
67P-RRJ0-EB | Panel PC PPC015 CE
Display: 15.6”
Processor: Intel Celeron J1900 quad core @2 GHz Work memory: 2 GB Operating system and user memory: 2 GB Memory card plug-in place: CFast Interfaces: 2x Ethernet (10/100/1000), 2x USB 2.0, 1x USB 3.0, 2x serial (RS232,RS422/RS485), Audio out Incl. operating system Windows Embedded Compact 7 and Runtime Movicon CE Standard Visualization system Movicon 11.5 Runtime |
Datasheet
Manual |
67S-RRJ0-EB | Panel PC PPC021 CE
Display: 21.5”
Processor: Intel Celeron J1900 quad core @2 GHz Work memory: 2 GB Operating system and user memory: 2 GB Memory card plug-in place: CFast Interfaces: 2x Ethernet (10/100/1000), 2x USB 2.0, 1x USB 3.0, 2x serial (RS232,RS422/RS485), Audio out Incl. operating system Windows Embedded Standard 7 and Runtime Movicon CE Standard Visualization system Movicon 11.5 Runtime |
Datasheet
Manual |
Node: dxpprd02:8080