SJDE Junma
Breadcrumb
Navigation Menu
Products
SJDE Junma
SJDE Junma
SJDE Junma - YAIMOB
100W to 750W
Junma used the world’s premier servo technology to provide unmatched performance with a quick and efficient setup. The pulse input interface made it very easy to upgrade machines using stepper techology. Junma's compact size and efficiency produced 7 times the power of a comparable size stepper system during acceleration dramatically increasing machine cycle times.
TemplateWeb
Mechanical-3D
Login
to view all content that is available based on your partner settings.
No Result Found
Showing 4 of 4 results.
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Solid Model: Junma SERVOPACK: SJDE-01APA-OY, 100W SOLID-SJDE-01APA-OY 1.2MBRev Date:11/25/2011
|
1.2MB
|
11/25/2011 | |
Solid Model: Junma SERVOPACK: SJDE-02APA-OY, 200W SOLID-SJDE-02APA-OY 1.2MBRev Date:11/25/2011
|
1.2MB
|
11/25/2011 | |
Solid Model: Junma SERVOPACK: SJDE-04APA-OY, 400W SOLID-SJDE-04APA-OY 1.2MBRev Date:11/25/2011
|
1.2MB
|
11/25/2011 | |
Solid Model: Junma SERVOPACK: SJDE-08APA-OY, 750W SOLID-SJDE-08APA-OY 1.2MBRev Date:11/25/2011
|
1.2MB
|
11/25/2011 | |
Node: dxpprd02:8080