SJME Junma
Breadcrumb
Navigation Menu
Products
SJME Junma
SJME Junma
SJME Junma - YAIMOB
![](https://www.yaskawa.com/documents/20197/993191/sjme-junma-200X150.png/c9d49b0a-d977-423f-b160-1c343f9a42bf?version=1.0&t=1463058297961)
0.1 - 0.75kW, medium inertia
The Junma servo motor used Yaskawa’s compact servomotor manufacturing techniques to deliver superior performance over stepper motors.
TemplateWeb
CAD
Login
to view all content that is available based on your partner settings.
No Result Found
Title/Number | File(s) | Rev Date | |
---|---|---|---|
CAD Drawing: Junma Servo Motor: SJME-01AMB41 900-008-584![]() ![]() Rev Date:03/22/2007
|
![]() ![]() |
03/22/2007 | |
CAD Drawing: Junma Servo Motor: SJME-02AMB41 and SJME-04AMB41 900-011-332![]() ![]() Rev Date:03/22/2007
|
![]() ![]() |
03/22/2007 | |
CAD Drawing: Junma Servo Motor: SJME-08AMB41 900-011-333![]() ![]() Rev Date:03/22/2007
|
![]() ![]() |
03/22/2007 | |
CAD Drawing: Junma Servo Motor: SJME-01AMB4C 900-011-334![]() ![]() Rev Date:03/22/2007
|
![]() ![]() |
03/22/2007 | |
CAD Drawing: Junma Servo Motor: SJME-02AMB4C and SJME-04AMB4C 900-011-335![]() ![]() Rev Date:03/22/2007
|
![]() ![]() |
03/22/2007 | |
CAD Drawing: Junma Servo Motor: SJME-08AMB4C 900-011-336![]() ![]() Rev Date:03/22/2007
|
![]() ![]() |
03/22/2007 | |
Node: dxpprd01:8080