EtherNet-IP
Breadcrumb
Navigation Menu
Products
EtherNet-IP
EtherNet-IP
EtherNet-IP MV - YAI
-
EtherNet/IP is a popular, globally-used network capable of hundreds of nodes on one network.
-
EtherNet/IP (Ethernet Network Industrial Protocol), an ODVA protocol, is an Ethernet-based network capable of hundreds of nodes on one network. It is a widely popular Ethernet-based network used globally.
Overview
EtherNet/IP is a popular, globally-used network capable of hundreds of nodes on one network.
ODVA
EtherNet/IP (Ethernet Network Industrial Protocol), an ODVA protocol, is an Ethernet-based network capable of hundreds of nodes on one network. It is a widely popular Ethernet-based network used globally.
TemplateWeb
Supported Drives
Ethernet-IP MV - Overview
These communication cards provide the interface between industrial networks and Yaskawa AC drives. These options may be factory installed or field installed.
Drive Series | Option | Drive Connection |
---|---|---|
MV1000 | SI-EN3 (Single) SI-EN3D (Dual) |
CN5-A |
MV1000 NEMA 3R | SI-EN3 (Single) SI-EN3D (Dual) |
CN5-A |
Node: dxpprd01:8080
It looks like you are using Internet Explorer 11 or below, this website isn`t compatible with this and for the best experience please use the latest version of Mozilla Firefox, Google Chrome or Safari.