General Purpose
General Purpose

The U1000 is a compact all-in-one solution for ultra-low harmonics and/or full regeneration and is the ultimate choice for power quality and energy savings. Additionally, the U1000 delivers high flexibility and motor control performance to meet a wide variety of application requirements.

The U1000 Industrial Configured Drive package provides all the low harmonic and regenerative benefit benefits of a U1000 Industrial MATRIX Drive in a UL Type 1, 12, or 3R enclosure, with space for several commonly used options, such as reactors, circuit breakers, etc. This configured package is rugged and reliable, specifically designed for tough industrial environments.

The GA800 drive provides the ultimate combination of power, ease of use, flexibility, and performance. In addition to its exceptional torque production and precise control, you’ll enjoy effortless setup with GA800’s high-resolution display and connection to your favorite mobile device. Whether you need simple control, advanced network communications, or functional safety, look no further than GA800 for all your variable speed needs.

D1000 is an active rectifier for the purpose of supplying DC power to a multidrive system. Because it is an "active" referrer, the D1000 is capable of both bidirectional power flow (motoring and regenerating) and low input harmonics. Ranging from 5HP to 750HP, D1000 is an excellent choice for power such systems.