Application Simulator
Breadcrumb
Navigation Menu
Application Simulator
Application Simulator
Application Simulator iQpump - YAI

Overview
This software was designed to simulate typical pump applications using the iQpump1000 or iQpump Micro drive. Select from six commonly used pumping applications ranging from simplex to triplex. Each real-life iQpump1000/iQpump Micro application supports the most commonly used features. The software is extremely easy to use and automatically presets parameters depending on the selected application. 200V and 400V Class iQpump1000 drives are supported up to 1000HP (1200A) and iQpump Micro drives in the 240V and 480V Class. With the built-in automatic update function it is easy to upgrade the software when new applications and functions become available.
TemplateWeb
Features
Application Simulator Pump - Overview
Supported Applications
Highlights:
- Direct editing of specific iQpump1000 function parameters within the selected application
- Real-time up and down application timers for dedicated pump application functions
- Auto Mode, OFF and Auto-Restart simulation
- Set setpoint and feedback value by slider or numeric entry
- Output frequency, motor speed and motor current simulation
- Output valve simulation
- Multi-function output simulation
- Modified parameter overview
System Requirements
- Computer with Intel® Core i5 (2GHz or faster) or equivalent AMD Athlon® processor.
- Microsoft® Windows® 7 or higher with latest service pack.
- 2GB or more recommended.
- Minimum screen resolution of 1024 x 768 (1280 x 800 recommended).
- 150 MB of available disk space.
- Mouse or other pointing device.
- Inkjet or laser printer for printing of reports.
- E-mail with Messaging Application Programming Interface (MAPI) to e-mail reports.
- Internet Connection to download software updates.
It looks like you are using Internet Explorer 11 or below, this website isn`t compatible with this and for the best experience please use the latest version of Mozilla Firefox, Google Chrome or Safari.