R1000 Regenerative Unit
Breadcrumb
Navigation Menu
R1000 Regenerative Unit
R1000 Regenerative Unit
R1000 Regenerative Unit - YAIALL
5 - 500 HP (3.5 - 300 kW)
Looking for a smart and efficient alternative to dynamic braking? Look no further. The R1000 Regenerative Braking Unit is your answer.
Unlike dynamic braking, which dissipates all braking energy in the form of heat, the R1000 avoids wasted energy by delivering it back to your power source for use by other loads. Since the R1000 only transfers power during regeneration (not motoring), it is very economical for regenerative applications, and return on investment is often less than 1 year. Not only does this save energy and money, but it also eliminates the need to safely locate braking resistors.
TemplateWeb
Sales Literature
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Brochure: R1000 Regenerative Unit Brochure BL.R1000.01 2.7MBRev Date:10/23/2023
|
2.7MB
|
10/23/2023 | |
Lift Solutions Brochure BL.YAI.16 3.4MBRev Date:09/13/2019
|
3.4MB
|
09/13/2019 | |
Flyer: R1000 Regenerative Braking Unit FL.R1000.01 152KBRev Date:10/23/2023
|
152KB
|
10/23/2023 | |
Flyer, Regenerative Product Selector FL.REGEN.01 331KBRev Date:09/05/2023
|
331KB
|
09/05/2023 | |