Dynamic Brake Module
Breadcrumb
Navigation Menu
Products
Dynamic Brake Module
Dynamic Brake Module
Dynamic Brake Module - YAIALL

22kW to 220kW
Dynamic Braking Modules are an economical solution for braking applications that do not result in a large amount of annual energy cost.
TemplateWeb
Models & Ratings
Dynamic Brake Module - Overview
240V
Model Number
|
Current Rating (Arms)
|
Current Rating (Apk)1
|
Power Supply (VDC)
|
Min. Connectable Resistance (ohms)
|
Heat Loss (W)
|
Dimensions:
(HxWxD) (mm) |
Enclosure Ratings
|
---|---|---|---|---|---|---|---|
CDBR-20220D
|
20
|
60
|
243 to 400 VDC Peak
|
6.7
|
27
|
150x120x157
|
IP20
|
CDBR-20370D
|
24
|
80
|
5
|
38
|
150x120x157
|
IP20
|
|
CDBR-20550D
|
40
|
120
|
3.8
|
64
|
235x160x185.9
|
IP00
|
|
CDBR-21100D
|
80
|
250
|
1.6
|
152
|
294x175x200
|
IP00
|
- Based on 10% duty, maximum 10 seconds.
480V
Model Number
|
Current Rating (Arms)
|
Current Rating (Apk)1
|
Power Supply (VDC)
|
Min. Connectable Resistance (ohms)
|
Heat Loss (W)
|
Dimensions:
(HxWxD) (mm) |
Enclosure Ratings
|
---|---|---|---|---|---|---|---|
CDBR-40300D
|
15
|
40
|
460 to 800 VDC Peak
|
20
|
24
|
150x120x157
|
IP20
|
CDBR-40450D
|
18
|
60
|
13.4
|
36
|
150x120x157
|
IP20
|
|
CDBR-40900D
|
30
|
100
|
8.0
|
51
|
235x160x185.9
|
IP00
|
|
CDBR-42200D
|
80
|
250
|
3.2
|
152
|
294x175x200
|
IP00
|
- Based on 10% duty, maximum 10 seconds.
600V
Model Number
|
Current Rating (Arms)
|
Current Rating (Apk)1
|
Power Supply (VDC)
|
Min. Connectable Resistance (ohms)
|
Heat Loss (W)
|
Dimensions:
(HxWxD) (mm) |
Enclosure Ratings
|
---|---|---|---|---|---|---|---|
CDBR-50370D
|
15
|
40
|
607 to 1000 VDC Peak
|
23.8
|
24
|
150x120x157
|
IP20
|
CDBR-51100D
|
30
|
100
|
9.5
|
39
|
294x175x200
|
IP00
|
|
CDBR-53000D
|
80
|
250
|
3.8
|
140
|
294x175x200
|
IP00
|
- Based on 10% duty, maximum 10 seconds.
Node: dxpprd02:8080
It looks like you are using Internet Explorer 11 or below, this website isn`t compatible with this and for the best experience please use the latest version of Mozilla Firefox, Google Chrome or Safari.