V7N Drive
Breadcrumb
Navigation Menu
V7N Drive
V7N Drive
V7N Drive - YAI
![](https://www.yaskawa.com/documents/20197/1303248/v7n-drive-200x150.png/6dc56e99-138f-4a0c-bc98-f5e1c2fa22a9?version=1.0&t=1464191696753)
1/4 - 10 HP
The V7N was a general purpose, AC motor drive for facilities using DeviceNet communications. The V7N was created by embedding DeviceNet into the control card of the highly successful V7 drive.
The embedded DeviceNet allowed for 64 network nodes. It included programmable MAC ID and baud rate. The V7N supported drive type profiles with flash capability for easy software upgrades. Network status LEDs were visible through the cover and a pluggable connector simplified wiring for added cost reduction.
The V7N Drive is a Legacy product and is no longer promoted in the Americas.
TemplateWeb
Mechanical-2D
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Dimensions S5530 V7N DeviceNet 1/8-1hp, 230v, CIMR-V7NU20P1 thru 20P7 S5530![]() ![]() ![]() Rev Date:10/04/2002
|
![]() ![]() ![]() |
10/04/2002 | |
Dimensions S5531 V7N DeviceNet 2-5hp, 230v 1/2-5hp, 460v, CIMR-V7NU21P5 thru 23P7 and 40P2 thru 43P7 S5531![]() ![]() ![]() Rev Date:10/04/2002
|
![]() ![]() ![]() |
10/04/2002 | |
Dimensions S5532 V7N DeviceNet 7.5-10hp, 230v/460v, CIMR-V7NU25P5 thru 27P5 and 45P5 thru 47P5 S5532![]() ![]() ![]() Rev Date:10/04/2002
|
![]() ![]() ![]() |
10/04/2002 | |