V74X Drive
Breadcrumb
Navigation Menu
V74X Drive
V74X Drive
V74X Drive - YAI
![](https://www.yaskawa.com/documents/20197/1303248/v74x-drive-200x150.png/075bfc0d-0e48-460b-a887-31064705eb6d?version=1.0&t=1464191697188)
1/8 - 15 HP
The V74X Drive was low cost, compact, and operable in V/f or Open Loop Vector mode. In addition to good speed regulation, open loop vector control also provided higher torque at lower speeds. The V74X was ideally suited for applications such as conveyors, grinders, centrifuges, pumps, fans,blowers, machine tools, packaging, food processing, and commercial laundry.
TemplateWeb
Mechanical-2D
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Dimensions S5504 V74X Nema Type 4X/12 1/4-1hp 230v 1/4-2hp 460v, CIMR-V7CU20P24 thru 20P74 and 40P24 thru 40P74 S5504![]() ![]() ![]() Rev Date:09/16/2002
|
![]() ![]() ![]() |
09/16/2002 | |
Dimensions S5505 V74X Nema Type 4X/12 2-5hp 230v 3-5hp 460v, CIMRV7CU21P54 thru 23P74 and 41P54 thru 43P74 S5505![]() ![]() ![]() Rev Date:09/16/2002
|
![]() ![]() ![]() |
09/16/2002 | |
Dimensions S5506 V74X Nema Type 4X W/Opt Ext Ring 1/4-1hp 230v 1/4-2hp 460v, CIMR-V7CU20P24 thru 20P74 and 40P24 thru 40P74 S5506![]() ![]() ![]() Rev Date:09/16/2002
|
![]() ![]() ![]() |
09/16/2002 | |
Dimensions S5507 V74X Nema Type 4X W/Opt Ext Ring 2-5hp 230v 3-5hp 460v, CIMR-21P54 thru 23P74 and 41P54 thru 43P74 S5507![]() ![]() ![]() Rev Date:09/16/2002
|
![]() ![]() ![]() |
09/16/2002 | |
Dimensions S5524 V74X Nema Type 4X/12 7.5-10hp 230v 7.5-15hp 460v, CIMR-V7CU25P54 thru 27P54 and 45P54 thru 47P54 S5524![]() ![]() ![]() Rev Date:09/16/2002
|
![]() ![]() ![]() |
09/16/2002 | |