V74X Drive
Breadcrumb
Navigation Menu
Products
V74X Drive
V74X Drive
V74X Drive - YAI
![](https://www.yaskawa.com/documents/20197/1303248/v74x-drive-200x150.png/075bfc0d-0e48-460b-a887-31064705eb6d?version=1.0&t=1464191697188)
1/8 - 15 HP
The V74X Drive was low cost, compact, and operable in V/f or Open Loop Vector mode. In addition to good speed regulation, open loop vector control also provided higher torque at lower speeds. The V74X was ideally suited for applications such as conveyors, grinders, centrifuges, pumps, fans,blowers, machine tools, packaging, food processing, and commercial laundry.
TemplateWeb
Electrical
Login
to view all content that is available based on your partner settings.
No Result Found
Showing 3 of 3 results.
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Wiring diagram for V7 and V74X WD.V7.01![]() ![]() Rev Date:12/01/2003
|
![]() ![]() |
12/01/2003 | |
Wiring diagram for V7 and V74X with 2 wire control WD.V7.02![]() Rev Date:07/01/2005
|
![]() |
07/01/2005 | |
Wiring diagram for V7 and V74X with 3 wire control WD.V7.03![]() Rev Date:07/01/2005
|
![]() |
07/01/2005 | |
Node: dxpprd02:8080