V7 Drive
Breadcrumb
Navigation Menu
V7 Drive
V7 Drive
V7 Drive - YAI
1/8 - 10 HP
The V7 was a low cost, high performance compact drive, operable in V/f or Open Loop Vector mode. In addition to good speed regulation, open loop vector control also provided higher torque at lower speeds. The V7 was ideally suited for applications such as conveyors, grinders, centrifuges, pumps, fans,blowers, machine tools, packaging, food processing, and commercial laundry.
The V7 / Configured package provided a V7 in a NEMA 1 or NEMA type12 enclosure, with space for several commonly used options, such as reactors, input filters, circuit breakers, etc.
The V7 Drive is a Legacy product and is no longer promoted in the Americas. Earlier versions of this product were named GPD 315/V7, GPD 315 or VS Mini V7.
TemplateWeb
Manuals
Showing 1 to 20 of 28 entries.
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Installation Guide for Making Yaskawa Drives Conform with the EMC Directive IG.EZZ006543 353KBRev Date:04/04/2002
|
353KB
|
04/04/2002 | |
Installation Guide for V7 and V74X IG.V7.01 912KBRev Date:11/01/2006
|
912KB
|
11/01/2006 | |
Product Transition Guide, V7 to V1000 PL.V1000.01 1.4MBRev Date:04/01/2009
|
1.4MB
|
04/01/2009 | |
Technical Manual for V7 and V74X Drives TM.V7.01 2.2MBRev Date:04/01/2006
|
2.2MB
|
04/01/2006 | |
V7 High Carrier Frequency 14.5kHz Software Technical Manual TM.V7SW.025 14KBRev Date:07/01/2004
|
14KB
|
07/01/2004 | |
V7 High Frequency 800Hz Software Technical Manual Version for 230V/460V class 5.5/7.5kW TM.V7SW.026H 101KBRev Date:03/29/2005
|
101KB
|
03/29/2005 | |
V7 High Frequency 800Hz Software Technical Manual version for 230V/460V class 4.0kW or less TM.V7SW.026L 101KBRev Date:03/29/2005
|
101KB
|
03/29/2005 | |
V7 PID for Trim Control Software Technical Manual TM.V7SW.028 88KBRev Date:07/01/2004
|
88KB
|
07/01/2004 | |
V7 Traverse Software Technical Manual TM.V7SW.029 59KBRev Date:07/01/2004
|
59KB
|
07/01/2004 | |
V7 Decel Positioning Software Technical Manual TM.V7SW.030 46KBRev Date:12/02/2004
|
46KB
|
12/02/2004 | |
V7 for Extended S-Curve Software Technical Manual TM.V7SW.031 8KBRev Date:07/01/2004
|
8KB
|
07/01/2004 | |
V7 Textile Fiber Winder Software Technical Manual TM.V7SW.032H 38KBRev Date:07/01/2004
|
38KB
|
07/01/2004 | |
V7 Textile Fiber Winder Software Technical Manual TM.V7SW.032L 34KBRev Date:07/01/2004
|
34KB
|
07/01/2004 | |
V7 Enhanced Memobus Software Technical Manual TM.V7SW.034 18KBRev Date:07/01/2004
|
18KB
|
07/01/2004 | |
V7 External Terminal DC Injection Software Technical Manual TM.V7SW.037 25KBRev Date:07/01/2004
|
25KB
|
07/01/2004 | |
V7 Enhanced PID Software Technical Manual TM.V7SW.039 147KBRev Date:07/01/2004
|
147KB
|
07/01/2004 | |
V7 Limit Switch Software Technical Manual TM.V7SW.041 47KBRev Date:07/01/2004
|
47KB
|
07/01/2004 | |
V7 Software DC Injection and Trim Control Technical Manual TM.V7SW.052 72KBRev Date:07/01/2004
|
72KB
|
07/01/2004 | |
V7 Software for 2 motor selection Technical Manual TM.V7SW.054 31KBRev Date:07/01/2004
|
31KB
|
07/01/2004 | |
V7 Enhanced 18.8A Current Rating Software Technical Manual Model 47P5 Only TM.V7SW.070 17KBRev Date:07/01/2004
|
17KB
|
07/01/2004 | |
Showing 1 to 20 of 28 entries.