V7 Drive
Breadcrumb
Navigation Menu
V7 Drive
V7 Drive
V7 Drive - YAI
![](https://www.yaskawa.com/documents/20197/1303248/v7-drive-200x150.png/38ea4f4a-ee0d-40b2-8347-442ef9cbf9ee?version=1.0&t=1464191696270)
1/8 - 10 HP
The V7 was a low cost, high performance compact drive, operable in V/f or Open Loop Vector mode. In addition to good speed regulation, open loop vector control also provided higher torque at lower speeds. The V7 was ideally suited for applications such as conveyors, grinders, centrifuges, pumps, fans,blowers, machine tools, packaging, food processing, and commercial laundry.
The V7 / Configured package provided a V7 in a NEMA 1 or NEMA type12 enclosure, with space for several commonly used options, such as reactors, input filters, circuit breakers, etc.
The V7 Drive is a Legacy product and is no longer promoted in the Americas. Earlier versions of this product were named GPD 315/V7, GPD 315 or VS Mini V7.
TemplateWeb
Mechanical-2D
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Dimensions S5487 V7 Basic Nema 1 1/8-1hp 230v,CIMR-V7U20P1 thru V7U20P7 S5487![]() ![]() ![]() Rev Date:01/09/2001
|
![]() ![]() ![]() |
01/09/2001 | |
Dimensions S5488 V7 Basic Nema 1 2-5hp 230v 1/2-5hp 460v, CIMR-V721P5 thru 23P7 and 40P2 thru 43P7 S5488![]() ![]() ![]() Rev Date:01/09/2001
|
![]() ![]() ![]() |
01/09/2001 | |
Dimensions S5489 V7 Basic Nema 1 71/2-10hp 230v 71/2-10hp 460v, CIMR-V725P5 thru 27P5 and 45P5 thru 47P5 S5489![]() ![]() ![]() Rev Date:01/09/2001
|
![]() ![]() ![]() |
01/09/2001 | |