V7 Drive
Breadcrumb
Navigation Menu
V7 Drive
V7 Drive
V7 Drive - YAI
![](https://www.yaskawa.com/documents/20197/1303248/v7-drive-200x150.png/38ea4f4a-ee0d-40b2-8347-442ef9cbf9ee?version=1.0&t=1464191696270)
1/8 - 10 HP
The V7 was a low cost, high performance compact drive, operable in V/f or Open Loop Vector mode. In addition to good speed regulation, open loop vector control also provided higher torque at lower speeds. The V7 was ideally suited for applications such as conveyors, grinders, centrifuges, pumps, fans,blowers, machine tools, packaging, food processing, and commercial laundry.
The V7 / Configured package provided a V7 in a NEMA 1 or NEMA type12 enclosure, with space for several commonly used options, such as reactors, input filters, circuit breakers, etc.
The V7 Drive is a Legacy product and is no longer promoted in the Americas. Earlier versions of this product were named GPD 315/V7, GPD 315 or VS Mini V7.
TemplateWeb
Electrical
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Wiring Diagram for DriveWizard and DriveWizard Plus Cable to Drive WD.DW.05![]() Rev Date:10/24/2023
|
![]() |
10/24/2023 | |
Wiring diagram for V7 and V74X WD.V7.01![]() ![]() Rev Date:12/01/2003
|
![]() ![]() |
12/01/2003 | |
Wiring diagram for V7 and V74X with 2 wire control WD.V7.02![]() Rev Date:07/01/2005
|
![]() |
07/01/2005 | |
Wiring diagram for V7 and V74X with 3 wire control WD.V7.03![]() Rev Date:07/01/2005
|
![]() |
07/01/2005 | |