V1000-4X Drive
Breadcrumb
Navigation Menu
V1000-4X Drive
V1000-4X Drive
V1000-4X Drive - YAIALL
1/2 - 25 HP
The V1000-4X is a version of the standard V1000 in an integral enclosure that meets NEMA type 4X/12 indoor use requirements, UL type 4X/12 standards, and the IP66 rating of IEC 529. This enclosure provides the protection required in tough washdown or dust-tight environments, common in Food and Beverage Processing, Packaging, Metal Machining, Woodworking, Pumping, Refrigeration, and Printing. The enclosure is coated to protect against the harmful effects of sanitizing chemicals commonly used in food industries. Washdown - Dust Tight!
TemplateWeb
Electrical
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Wiring Diagram for DriveWizard and DriveWizard Plus Cable to Drive WD.DW.05 99KBRev Date:10/24/2023
|
99KB
|
10/24/2023 | |
V1000 Family Standard Connection Diagram WD.V1000.01 244KBRev Date:04/07/2009
|
244KB
|
04/07/2009 | |
Main Circuit Wiring Diagram for V1000 Family WD.V1000.02 660KBRev Date:04/07/2009
|
660KB
|
04/07/2009 | |
Control Circuit Wiring Diagram for V1000 Family WD.V1000.03 453KBRev Date:04/07/2009
|
453KB
|
04/07/2009 | |