V1000-4X Drive
Breadcrumb
Navigation Menu
V1000-4X Drive
V1000-4X Drive
V1000-4X Drive - YAIALL
1/2 - 25 HP
The V1000-4X is a version of the standard V1000 in an integral enclosure that meets NEMA type 4X/12 indoor use requirements, UL type 4X/12 standards, and the IP66 rating of IEC 529. This enclosure provides the protection required in tough washdown or dust-tight environments, common in Food and Beverage Processing, Packaging, Metal Machining, Woodworking, Pumping, Refrigeration, and Printing. The enclosure is coated to protect against the harmful effects of sanitizing chemicals commonly used in food industries. Washdown - Dust Tight!
TemplateWeb
Tech Docs
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Dynamic Braking Resistor Specifications PN.RESISTORS.01 1.1MBRev Date:05/23/2019
|
1.1MB
|
05/23/2019 | |
High Slip Braking (HSB) Software WP.AFD.04 133KBRev Date:04/01/2009
|
133KB
|
04/01/2009 | |
White Paper: General Purpose Permanent Magnet Motor Drive without Speed and Position Sensor WP.AFD.05 1022KBRev Date:07/22/2009
|
1022KB
|
07/22/2009 | |
White Paper: OEE is Key in Packaging Automation WP.MTN.05 475KBRev Date:06/11/2014
|
475KB
|
06/11/2014 | |