Microdrives
Breadcrumb
Navigation Menu
Microdrives
Microdrives
Microdrives - YAI
-
This collection of ac drives provides great performance in the most compact and economical packages for basic variable speed applications.
If the drive you need is not listed below, view our other drives, which includes legacy products.
-
The GA500 industrial AC micro drive combines simplicity and flexibility with Yaskawa’s tradition of highly reliable products.
-
The V1000-4X is a version of the standard V1000 in an integral enclosure that meets NEMA type 4X/12 indoor use requirements, UL type 4X/12 standards, and the IP66 rating of IEC 529
Overview
This collection of ac drives provides great performance in the most compact and economical packages for basic variable speed applications.
If the drive you need is not listed below, view our other drives, which includes legacy products.
GA500 Drive

The GA500 industrial AC micro drive combines simplicity and flexibility with Yaskawa’s tradition of highly reliable products.
V1000-4X Drive

The V1000-4X is a version of the standard V1000 in an integral enclosure that meets NEMA type 4X/12 indoor use requirements, UL type 4X/12 standards, and the IP66 rating of IEC 529
Products

The GA500 Industrial AC Microdrive is engineered to help you easily handle nearly any application. Sustainability, flexibility, and ease of use are all designed into the drive, helping you make complicated tasks simple. Offering intuitive interaction and world-class quality, the GA500 is the drive you can count on for constant, high quality performance.

The V1000 is a world-class compact current vector drive that defines a new world standard. Demands for efficient production and better maintainability are on the rise, spurred by global competition. Yaskawa pays off the promise of being in control with products that make businesses move.

The V1000-4X is a version of the standard V1000 in an integral enclosure that meets NEMA type 4X/12 indoor use requirements, UL type 4X/12 standards, and the IP66 rating of IEC 529.